(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Micro Fiber Cloth Antistatic Type

Micro Fiber Cloth Antistatic Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of DU564-000X-MB

  • Product Model
    Microfiber
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Color
    White
  • Sheet Size(mm)
    500×315
  • Material Detail
    Nylon, Polyester, Conductive Fiber
  • Trusco Code
    381-7202
  • Mass(g)
    51
  • Features
    Convenient cloth for OA equipment cleaning.
  • Use
    Cloth for Cleaning
  • Amount Of Content
    1 pc.
Part Number
DU564-000X-MB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 686.00

COTTON SCRUBBING CLOTHS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Microfiber
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Color
    White
  • Sheet Size(mm)
    500×315
  • Material Detail
    Nylon, Polyester, Conductive Fiber
  • Trusco Code
    381-7202
  • Mass(g)
    51
  • Features
    Convenient cloth for OA equipment cleaning.
  • Use
    Cloth for Cleaning
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A cloth that is convenient for cleaning OA equipment.
[Applications]
· Cleaning cloth.

Specifications of DU564-000X-MB

  • Product Model
    Microfiber
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Color
    White
  • Sheet Size(mm)
    500×315
  • Material Detail
    Nylon, Polyester, Conductive Fiber
  • Trusco Code
    381-7202
  • Mass(g)
    51
  • Features
    Convenient cloth for OA equipment cleaning.
  • Use
    Cloth for Cleaning
  • Amount Of Content
    1 pc.
Part Number
DU564-000X-MB
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 686.00

COTTON SCRUBBING CLOTHS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1