- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Micro Fiber Cloth (Thick)
Specifications of C298-4
-
- Product Model
- Microfiber
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Color
- Red
-
- Sheet Size(mm)
- 400×400
-
- Material Detail
- Polyester 75%, Nylon 25%
-
- Trusco Code
- 303-5247
-
- Mass(g)
- 51
-
- Features
- It is a thick and hard cloth suitable for removing the dirt and deposits formed in wet areas.
-
- Specifications
- Microfiber Type
-
- Use
- To remove the dirt and deposits formed in areas such as kitchen and bathroom
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 400.00
|
COTTON SCRUBBING CLOTHS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Basic Specifications
-
- Product Model
- Microfiber
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Color
- Red
-
- Sheet Size(mm)
- 400×400
-
- Material Detail
- Polyester 75%, Nylon 25%
-
- Trusco Code
- 303-5247
-
- Mass(g)
- 51
-
- Features
- It is a thick and hard cloth suitable for removing the dirt and deposits formed in wet areas.
-
- Specifications
- Microfiber Type
-
- Use
- To remove the dirt and deposits formed in areas such as kitchen and bathroom
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· A thick hard type cloth ideal for removing things like dirt and scale from wet areas.
[Applications]
· For removing dirt, scale from wet areas etc.
Specifications of C298-4
-
- Product Model
- Microfiber
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Color
- Red
-
- Sheet Size(mm)
- 400×400
-
- Material Detail
- Polyester 75%, Nylon 25%
-
- Trusco Code
- 303-5247
-
- Mass(g)
- 51
-
- Features
- It is a thick and hard cloth suitable for removing the dirt and deposits formed in wet areas.
-
- Specifications
- Microfiber Type
-
- Use
- To remove the dirt and deposits formed in areas such as kitchen and bathroom
-
- Amount Of Content
- 1 pc.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 400.00
|
COTTON SCRUBBING CLOTHS
|
1 Piece(s)
|
|
10 Day(s)
|
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?