(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
GJ-TU |
P-GJ-TU |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Trusco Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 17,189.00 ฿ 15,812.16 |
COTTON SCRUBBING CLOTHS | 1 Pack(s) |
240 Pieces Per Package |
1 Day(s) | In Box Type | 124-4132 | 8000 | 1 Box (240 Sheets) | ||
฿ 922.00 |
COTTON SCRUBBING CLOTHS | 1 Pack(s) |
12 Pieces Per Package |
Same day | With Bag Type | 215-3581 | 400 | 1 Bag (12 Sheets) |
Fabric rag that is the standard for wiping things clean.
[Features]
· Toweling made of 100% pure cotton material.
· It can be washed and reused.
· Well-tailored virgin towel cloth.
· Employs double-folding garment stitching that features outstanding durability, and thus is optimal for any sort of work.
[Applications]
· For wiping off oil, water, etc. at service station or automobile maintenance workshop.
Part Number |
---|
GJ-TU |
P-GJ-TU |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Trusco Code | Weight (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 17,189.00 ฿ 15,812.16 |
COTTON SCRUBBING CLOTHS | 1 Pack(s) |
240 Pieces Per Package |
1 Day(s) | In Box Type | 124-4132 | 8000 | 1 Box (240 Sheets) | ||
฿ 922.00 |
COTTON SCRUBBING CLOTHS | 1 Pack(s) |
12 Pieces Per Package |
Same day | With Bag Type | 215-3581 | 400 | 1 Bag (12 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?