(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Industrial Wet Wipes

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TB6701D

  • Product Type
    Non-woven waste
  • Cloth material
    Other
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Wet
  • Details Type
    Main Body
  • Color
    White
  • Sheet size(mm)
    140×200
  • Trusco Code
    374-8812
  • Mass
    200g
  • Features
    Work efficiency is achieved because sheets of nonwoven fabric impregnated with denatured alcohol can be taken out one at a time.
  • Specifications
    Liquid component: ethanol
  • Cloth material details (Raw material)
    Rayon Type Nonwoven Fabric
  • Application 1
    For Cleaning the Welded Portion of PE Gas Piping
  • Application 2
    For removing handprints and oil and dirt during the manufacture of metal components and components for glass and lenses
  • Amount Of Content
    1 Pack (80 pcs)
Part Number
TB6701D
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 685.19

WET WIPERS 1 Pack(s)

80 Pieces Per Package

Same day 1 Pack (80 pcs)

Basic Specifications

  • Product Type
    Non-woven waste
  • Cloth material
    Other
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Wet
  • Details Type
    Main Body
  • Color
    White
  • Sheet size(mm)
    140×200
  • Trusco Code
    374-8812
  • Mass
    200g
  • Features
    Work efficiency is achieved because sheets of nonwoven fabric impregnated with denatured alcohol can be taken out one at a time.
  • Specifications
    Liquid component: ethanol
  • Cloth material details (Raw material)
    Rayon Type Nonwoven Fabric
  • Application 1
    For Cleaning the Welded Portion of PE Gas Piping
  • Application 2
    For removing handprints and oil and dirt during the manufacture of metal components and components for glass and lenses
  • Amount Of Content
    1 Pack (80 pcs)

Product Description

[Features]
· Work efficiency is achieved because sheets of nonwoven fabric impregnated with denatured alcohol can be taken out one at a time.
[Applications]
· For cleaning the welded portion of PE gas piping. For removal of finger marks and oil grease in manufacturing process for materials including metal, glass, and mirror components.

Specifications of TB6701D

  • Product Type
    Non-woven waste
  • Cloth material
    Other
  • Shape
    Sheet
  • Fabric
    New products
  • Type
    Wet
  • Details Type
    Main Body
  • Color
    White
  • Sheet size(mm)
    140×200
  • Trusco Code
    374-8812
  • Mass
    200g
  • Features
    Work efficiency is achieved because sheets of nonwoven fabric impregnated with denatured alcohol can be taken out one at a time.
  • Specifications
    Liquid component: ethanol
  • Cloth material details (Raw material)
    Rayon Type Nonwoven Fabric
  • Application 1
    For Cleaning the Welded Portion of PE Gas Piping
  • Application 2
    For removing handprints and oil and dirt during the manufacture of metal components and components for glass and lenses
  • Amount Of Content
    1 Pack (80 pcs)
Part Number
TB6701D
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 685.19

WET WIPERS 1 Pack(s)

80 Pieces Per Package

Same day 1 Pack (80 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1