(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dust Gloves

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 7633179

  • Product Model
    Cloth Wipe
  • Cloth Material
    Other
  • Shape
    Other
  • Cloths
    New
  • Type
    Dry
  • Color
    Orange
  • Longitudinal(mm)
    140
  • Side(mm)
    120
  • Trusco Code
    381-3070
  • Mass(g)
    35
  • Cloth Material Detail
    80% Polyester, 10% Polypropylene (PP), 10% Polyamide
  • Feature 1
    Durable globe type dust removal.
  • Feature 2
    Attracts dust, particles, and hair with the static electricity strength of the fibers. As the dust gets trapped in between fibers, the dust does not readily disperse into the air.
  • Feature 3
    Chemicals like adsorbents are not used.
  • Feature 4
    Can be washed and used many times.
  • Use
    Removal of dust, dirt, hair and fine sand.
  • Use
    Use in a dry condition. To generate static electricity, rub the gloves together for 2 to 3 seconds and gently wipe the surfaces on which dust or dirt has gathered.
  • Amount Of Content
    1 pc.
Part Number
7633179
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,512.00

COTTON SCRUBBING CLOTHS 1 Piece(s) 19 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Cloth Wipe
  • Cloth Material
    Other
  • Shape
    Other
  • Cloths
    New
  • Type
    Dry
  • Color
    Orange
  • Longitudinal(mm)
    140
  • Side(mm)
    120
  • Trusco Code
    381-3070
  • Mass(g)
    35
  • Cloth Material Detail
    80% Polyester, 10% Polypropylene (PP), 10% Polyamide
  • Feature 1
    Durable globe type dust removal.
  • Feature 2
    Attracts dust, particles, and hair with the static electricity strength of the fibers. As the dust gets trapped in between fibers, the dust does not readily disperse into the air.
  • Feature 3
    Chemicals like adsorbents are not used.
  • Feature 4
    Can be washed and used many times.
  • Use
    Removal of dust, dirt, hair and fine sand.
  • Use
    Use in a dry condition. To generate static electricity, rub the gloves together for 2 to 3 seconds and gently wipe the surfaces on which dust or dirt has gathered.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A glove type that removes stubborn dust.
· Uses the power of static electricity on its fibers to adsorb dust, debris, hair, etc. and to prevent the scattering of them into the air.
· Does not use chemicals such as adhesives.
· Can be washed and reused as many times as desired.
[Applications]
· Removes dust, debris, hair, fine sand, etc.
· Used for dry wiping.

Specifications of 7633179

  • Product Model
    Cloth Wipe
  • Cloth Material
    Other
  • Shape
    Other
  • Cloths
    New
  • Type
    Dry
  • Color
    Orange
  • Longitudinal(mm)
    140
  • Side(mm)
    120
  • Trusco Code
    381-3070
  • Mass(g)
    35
  • Cloth Material Detail
    80% Polyester, 10% Polypropylene (PP), 10% Polyamide
  • Feature 1
    Durable globe type dust removal.
  • Feature 2
    Attracts dust, particles, and hair with the static electricity strength of the fibers. As the dust gets trapped in between fibers, the dust does not readily disperse into the air.
  • Feature 3
    Chemicals like adsorbents are not used.
  • Feature 4
    Can be washed and used many times.
  • Use
    Removal of dust, dirt, hair and fine sand.
  • Use
    Use in a dry condition. To generate static electricity, rub the gloves together for 2 to 3 seconds and gently wipe the surfaces on which dust or dirt has gathered.
  • Amount Of Content
    1 pc.
Part Number
7633179
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,512.00

COTTON SCRUBBING CLOTHS 1 Piece(s) 19 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1