- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Miracle Wiper Quad-Fold Type (Medium-Thick)
Specifications of US100
-
- Product Type
- Non-woven waste
-
- Shape
- Sheet
-
- Fabric
- New products
-
- Type
- Dry
-
- Color
- White
-
- Sheet size(mm)
- 300 x 400 (Folded four times)
-
- Trusco Code
- 375-5461
-
- Weight(kg)
- 5/Case
-
- Material Details
- 100% cotton nonwoven fabric
-
- Features
- Uses environmentally friendly genuine 100% cotton manufactured in a process that does not use any adhesives using just water to intertwine cotton fibers.
-
- Features 2
- Impurities do not dissolve, even when wiped with alcohol or solvents.
-
- Application
- High Temperature Wiping
-
- Application 2
- Food Plant
-
- Application 3
- Semi-Clean Room
-
- Amount Of Content
- 1 case (100 sheets x 6 bags)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,243.00
|
NONWOVEN FABRIC CLOTHS
|
1 Pack(s)
|
600 Pieces Per Package
|
|
10 Day(s)
|
1 case (100 sheets x 6 bags) |
Basic Specifications
-
- Product Type
- Non-woven waste
-
- Shape
- Sheet
-
- Fabric
- New products
-
- Type
- Dry
-
- Color
- White
-
- Sheet size(mm)
- 300 x 400 (Folded four times)
-
- Trusco Code
- 375-5461
-
- Weight(kg)
- 5/Case
-
- Material Details
- 100% cotton nonwoven fabric
-
- Features
- Uses environmentally friendly genuine 100% cotton manufactured in a process that does not use any adhesives using just water to intertwine cotton fibers.
-
- Features 2
- Impurities do not dissolve, even when wiped with alcohol or solvents.
-
- Application
- High Temperature Wiping
-
- Application 2
- Food Plant
-
- Application 3
- Semi-Clean Room
-
- Amount Of Content
- 1 case (100 sheets x 6 bags)
Product Description
[Features]
· Does not use any adhesives, and is made from environmentally friendly 100% pure cotton manufactured using only water pressure to entwine the fibers.
· Won't leach impurities, even when soaked in alcohol or solvent.
[Applications]
· Wiping down high temperature areas / parts.
· For food factories.
· Semi-clean room.
Specifications of US100
-
- Product Type
- Non-woven waste
-
- Shape
- Sheet
-
- Fabric
- New products
-
- Type
- Dry
-
- Color
- White
-
- Sheet size(mm)
- 300 x 400 (Folded four times)
-
- Trusco Code
- 375-5461
-
- Weight(kg)
- 5/Case
-
- Material Details
- 100% cotton nonwoven fabric
-
- Features
- Uses environmentally friendly genuine 100% cotton manufactured in a process that does not use any adhesives using just water to intertwine cotton fibers.
-
- Features 2
- Impurities do not dissolve, even when wiped with alcohol or solvents.
-
- Application
- High Temperature Wiping
-
- Application 2
- Food Plant
-
- Application 3
- Semi-Clean Room
-
- Amount Of Content
- 1 case (100 sheets x 6 bags)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,243.00
|
NONWOVEN FABRIC CLOTHS
|
1 Pack(s)
|
600 Pieces Per Package
|
|
10 Day(s)
|
1 case (100 sheets x 6 bags) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?