(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
A300 |
AZ500 |
S250 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size (mm) |
Trusco Code | Weight (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,286.00 |
NONWOVEN FABRIC CLOTHS | 1 Pack(s) |
1,200 Pieces Per Package |
10 Day(s) | 300 X 390 (4-Fold) | 321-5571 | 9.2/Case | 1 case (50 sheets x 24 bags) | ||
฿ 4,896.00 |
NONWOVEN FABRIC CLOTHS | 1 Pack(s) |
600 Pieces Per Package |
10 Day(s) | 480 x 390 (Folded four times) | 321-5563 | 6.9/Case | 1 case (50 sheets x 12 bags) | ||
฿ 7,543.00 |
NONWOVEN FABRIC CLOTHS | 1 Pack(s) |
1,800 Pieces Per Package |
12 Day(s) | 250 x 300 (Folded four times) | 321-5636 | 8.8/Case | 1 case (50 sheets x 36 bags) |
[Features]
· A non-woven fabric with strength derived from pulp and polyester fibers.
· Abrasion-resistant and doesn't lose its strength, even when soaked with liquid.
· Doesn't leave lint on wiped surfaces.
[Applications]
· For wiping soaked with alcohol or solvent.
· For food factories, etc.
Part Number |
---|
A300 |
AZ500 |
S250 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size (mm) |
Trusco Code | Weight (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 6,286.00 |
NONWOVEN FABRIC CLOTHS | 1 Pack(s) |
1,200 Pieces Per Package |
10 Day(s) | 300 X 390 (4-Fold) | 321-5571 | 9.2/Case | 1 case (50 sheets x 24 bags) | ||
฿ 4,896.00 |
NONWOVEN FABRIC CLOTHS | 1 Pack(s) |
600 Pieces Per Package |
10 Day(s) | 480 x 390 (Folded four times) | 321-5563 | 6.9/Case | 1 case (50 sheets x 12 bags) | ||
฿ 7,543.00 |
NONWOVEN FABRIC CLOTHS | 1 Pack(s) |
1,800 Pieces Per Package |
12 Day(s) | 250 x 300 (Folded four times) | 321-5636 | 8.8/Case | 1 case (50 sheets x 36 bags) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?