(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
623166 |
623237 |
703307 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet Size (mm) |
JAN Code | Trusco Code | Individual Packaging Size [H x W x D] (mm) |
Individual packaging Weight (g) |
Case Size [H x W x D] (mm) |
Case Weight (kg) |
Quarto Type | Feature 1 | Feature 2 | Feature 3 | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,264.00 |
NONWOVEN FABRIC CLOTHS | 1 Pack(s) |
900 Pieces Per Package |
40 Day(s) | 405×280 | 4902011621662 | 327-5591 | 100×205×140 | 347 | 300×448×430 | 7.2 | 4-Fold | Has high strength and is durable and long lasting, and retains plenty of strength even when wet. | Easy-to-use palm size. | - | 1 case (50 pcs x 18 packs) | ||
฿ 4,180.29 |
NONWOVEN FABRIC CLOTHS | 1 Pack(s) |
1,600 Pieces Per Package |
5 Day(s) | 198×230 | 4902011622379 | 335-2951 | 85×105×250 | 282 | 350×440×250 | 5 | 2-Fold | Has high strength and is durable and long lasting, and retains plenty of strength even when wet. | Easy-to-use palm size. | - | 1 case (100 pcs x 16 packs) | ||
฿ 5,483.00 |
NONWOVEN FABRIC CLOTHS | 1 Piece(s) | - | 35 Day(s) | 405×280 | 4902011703078 | 454-9431 | 100×205×142 | 462 | 300×448×430 | 9.3 | 4-Fold | Can handle scenarios that require strengths that cannot be handled by "623166" and "623237." | Has high strength and is durable and long lasting, and retains plenty of strength even when wet. | Easy-to-use palm size. | 1 case (50 pcs x 18 packs) |
[Features]
· Has adequate strength to be robust and long-lasting. Can also be used wetted with water.
· Maintains its superior durability and strength, even when soaked with fluid.
· Its sturdiness allows it to be used worry-free for heavy duty wiping work.
· Sanitary and features perforated plastic packaging that is easy to open.
· Can be washed and reused.
[Applications]
· A low fluffing type; perfect for wiping up water or oil.
· For wiping clean hospitals and facilities.
· For wiping away dirt in manufacturing plants, sterilization work in food processing plants, and maintenance of inspection instruments.
Part Number |
---|
623166 |
623237 |
703307 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet Size (mm) |
JAN Code | Trusco Code | Individual Packaging Size [H x W x D] (mm) |
Individual packaging Weight (g) |
Case Size [H x W x D] (mm) |
Case Weight (kg) |
Quarto Type | Feature 1 | Feature 2 | Feature 3 | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,264.00 |
NONWOVEN FABRIC CLOTHS | 1 Pack(s) |
900 Pieces Per Package |
40 Day(s) | 405×280 | 4902011621662 | 327-5591 | 100×205×140 | 347 | 300×448×430 | 7.2 | 4-Fold | Has high strength and is durable and long lasting, and retains plenty of strength even when wet. | Easy-to-use palm size. | - | 1 case (50 pcs x 18 packs) | ||
฿ 4,180.29 |
NONWOVEN FABRIC CLOTHS | 1 Pack(s) |
1,600 Pieces Per Package |
5 Day(s) | 198×230 | 4902011622379 | 335-2951 | 85×105×250 | 282 | 350×440×250 | 5 | 2-Fold | Has high strength and is durable and long lasting, and retains plenty of strength even when wet. | Easy-to-use palm size. | - | 1 case (100 pcs x 16 packs) | ||
฿ 5,483.00 |
NONWOVEN FABRIC CLOTHS | 1 Piece(s) | - | 35 Day(s) | 405×280 | 4902011703078 | 454-9431 | 100×205×142 | 462 | 300×448×430 | 9.3 | 4-Fold | Can handle scenarios that require strengths that cannot be handled by "623166" and "623237." | Has high strength and is durable and long lasting, and retains plenty of strength even when wet. | Easy-to-use palm size. | 1 case (50 pcs x 18 packs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?