- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of DS-701
-
- Product Model
- Non-woven Wipe
-
- Cloth Material
- Other
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Color
- White
-
- Sheet Size(mm)
- 330 X 330 (4-Fold)
-
- Trusco Code
- 375-2381
-
- Mass(g/case)
- 8200
-
- Feature 1
- With rayon for superior absorption of water and oil.
-
- Feature 2
- It is sturdy, and you can use it in a wide variety of applications after soak it in water or solvent.
-
- Cloth Material Detail
- Rayon Nonwoven Fabric
-
- Application 1
- Dirt and solution removal
-
- Application 2
- Absorption and wiping of liquid
-
- Application 3
- Wiping up After Cleaning
-
- Application 4
- Maintenance of parts and machinery
-
- Precautions
- Not Packaged in Cleanroom
-
- Amount Of Content
- 1 case (50 pcs x 18 packs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 8,412.00
|
NONWOVEN FABRIC CLOTHS
|
1 Pack(s)
|
900 Pieces Per Package
|
|
10 Day(s)
|
1 case (50 pcs x 18 packs) |
Basic Specifications
-
- Product Model
- Non-woven Wipe
-
- Cloth Material
- Other
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Color
- White
-
- Sheet Size(mm)
- 330 X 330 (4-Fold)
-
- Trusco Code
- 375-2381
-
- Mass(g/case)
- 8200
-
- Feature 1
- With rayon for superior absorption of water and oil.
-
- Feature 2
- It is sturdy, and you can use it in a wide variety of applications after soak it in water or solvent.
-
- Cloth Material Detail
- Rayon Nonwoven Fabric
-
- Application 1
- Dirt and solution removal
-
- Application 2
- Absorption and wiping of liquid
-
- Application 3
- Wiping up After Cleaning
-
- Application 4
- Maintenance of parts and machinery
-
- Precautions
- Not Packaged in Cleanroom
-
- Amount Of Content
- 1 case (50 pcs x 18 packs)
Product Description
[Features]
· Uses rayon for superior absorption of water and oil.
· Sturdy and usable for various tasks when soaked with water or solvent.
[Applications]
· Removing dirt or solvent.
· Soaking up or wiping away liquids.
· Wiping up after cleaning.
· Machinery and parts maintenance.
Specifications of DS-701
-
- Product Model
- Non-woven Wipe
-
- Cloth Material
- Other
-
- Shape
- Sheet
-
- Cloths
- New
-
- Type
- Dry
-
- Color
- White
-
- Sheet Size(mm)
- 330 X 330 (4-Fold)
-
- Trusco Code
- 375-2381
-
- Mass(g/case)
- 8200
-
- Feature 1
- With rayon for superior absorption of water and oil.
-
- Feature 2
- It is sturdy, and you can use it in a wide variety of applications after soak it in water or solvent.
-
- Cloth Material Detail
- Rayon Nonwoven Fabric
-
- Application 1
- Dirt and solution removal
-
- Application 2
- Absorption and wiping of liquid
-
- Application 3
- Wiping up After Cleaning
-
- Application 4
- Maintenance of parts and machinery
-
- Precautions
- Not Packaged in Cleanroom
-
- Amount Of Content
- 1 case (50 pcs x 18 packs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 8,412.00
|
NONWOVEN FABRIC CLOTHS
|
1 Pack(s)
|
900 Pieces Per Package
|
|
10 Day(s)
|
1 case (50 pcs x 18 packs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?