(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

2-Layered Mina Pack Bubble Wrap (Light Weight Type) (MP-403S)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MP-400SS
MP-403S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 1,082.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 40 Day(s) 3.5 338-0424 3300 1 Roll

฿ 1,366.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 40 Day(s) 4 000-7935 5500 1 Roll

Basic Specifications

  • Product Model
    Bubble Buffer Material
  • Width (mm)
    1200
  • Length (m)
    42
  • Material
    Polyethylene (PE)
  • Features
    Lightweight and highly transparent 2 layer type cushioning material. Has excellent chemical resistance against, for example, acid, alkali, and oil. Has excellent water and moisture resistance.
  • Use
    For packaging and moving. Protection or cushioning material for low voltage products, furniture, or glass.
  • Amount Of Content
    1 Roll

Product Description

It is lightweight, but has excellent cushioning performance, and is used by many people.
[Features]
·A lightweight, highly transparent two-layer type.
·Excellent water resistance and moisture resistance.
·Has chemical resistance such as acid and oil.
[Applications]
·Ideal for packing work for moving and shipping products.
·It can also be used as a heat insulating material by sticking it on a window.
·Ideal for padding and raised bottom materials.

Part Number
MP-400SS
MP-403S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness (mm) Trusco Code Mass
(g)
Amount Of Content

฿ 1,082.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 40 Day(s) 3.5 338-0424 3300 1 Roll

฿ 1,366.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 40 Day(s) 4 000-7935 5500 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent cushioning properties.
●A lightweight and highly transparent two layer cushioning material.
●Excellent in chemical resistance such as acid, alkali, oil.

Usage

●For moving packaging.
●Protecting and cushioning materials for weak electric products, furniture, glasses.

Specification

●W x L(mm x m):1200 x 42
●Thickness(mm):3.5
●SPQ(piece):1
●Structure: Two-layers Type

Materials

●Polyethylene(PE)