(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
780056-00GL |
780086-GL |
780088-GL |
SKES-2109T30-GL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) | Width (mm) | Length (m) | JAN Code | Trusco Code | Material | Mass (g) |
Use | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,615.00 |
CUSHIONING MATERIALS | 1 Piece(s) | 10 Day(s) | 40 | 900 | 1.2 | - | 330-6402 | Foam Polyethylene (PE) | 800 | Buffer material between cargo used in trucks. | - | 1 pc. | ||
฿ 5,125.00 |
CUSHIONING MATERIALS | 1 Piece(s) | 12 Day(s) | 50 | 1000 | 1.8 | - | 354-1827 | Foam Polyethylene (PE) | 1800 | Buffer material between cargo used in trucks. | - | 1 pc. | ||
฿ 2,867.00 |
CUSHIONING MATERIALS | 1 Piece(s) | 12 Day(s) | 40 | 900 | 1.4 | - | 354-1835 | Foam Polyethylene (PE) | 1000 | Buffer material between cargo used in trucks. | - | 1 pc. | ||
฿ 3,242.35 |
CUSHION MATERIALS(AIR BUBBLE | 1 Piece(s) | 12 Day(s) | 30 | 900 | 2.1 | 4983049795068 | 469-6212 | - | 1120 | - | Soft | 1 pc. |
[Features]
· Employs an antistatic material to prevent dust and dirt adhesion due to static.
· Employs a foam polyethylene (PE) material that is soft, sticky and will not easily break when bent.
· A 400 x 200-mm nameplate can be fitted to both sides.
[Applications]
· Cushioning material for use between cargo in trucks.
Part Number |
---|
780056-00GL |
780086-GL |
780088-GL |
SKES-2109T30-GL |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) | Width (mm) | Length (m) | JAN Code | Trusco Code | Material | Mass (g) |
Use | Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,615.00 |
CUSHIONING MATERIALS | 1 Piece(s) | 10 Day(s) | 40 | 900 | 1.2 | - | 330-6402 | Foam Polyethylene (PE) | 800 | Buffer material between cargo used in trucks. | - | 1 pc. | ||
฿ 5,125.00 |
CUSHIONING MATERIALS | 1 Piece(s) | 12 Day(s) | 50 | 1000 | 1.8 | - | 354-1827 | Foam Polyethylene (PE) | 1800 | Buffer material between cargo used in trucks. | - | 1 pc. | ||
฿ 2,867.00 |
CUSHIONING MATERIALS | 1 Piece(s) | 12 Day(s) | 40 | 900 | 1.4 | - | 354-1835 | Foam Polyethylene (PE) | 1000 | Buffer material between cargo used in trucks. | - | 1 pc. | ||
฿ 3,242.35 |
CUSHION MATERIALS(AIR BUBBLE | 1 Piece(s) | 12 Day(s) | 30 | 900 | 2.1 | 4983049795068 | 469-6212 | - | 1120 | - | Soft | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?