(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Packing Stand (Basic Type)

Packing Stand (Basic Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of KS-B

  • Product Type
    Cushioning Material Related Products
  • Body Dimension Frontage(mm)
    480
  • Main Body Dimension Depth(mm)
    480
  • Main Body Dimension Height(mm)
    781
  • Trusco Code
    390-5454
  • Suggested size for packing material (Width x length)(mm)
    400×1280
  • Material
    Steel
  • Features
    With 6 ball casters, even heavy rolls of corrugated cardboard rotate easily.
  • Mass(g)
    15000
  • Amount Of Content
    1 unit
Part Number
KS-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 15,532.00

฿ 14,289.44

PACKING STANDS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Cushioning Material Related Products
  • Body Dimension Frontage(mm)
    480
  • Main Body Dimension Depth(mm)
    480
  • Main Body Dimension Height(mm)
    781
  • Trusco Code
    390-5454
  • Suggested size for packing material (Width x length)(mm)
    400×1280
  • Material
    Steel
  • Features
    With 6 ball casters, even heavy rolls of corrugated cardboard rotate easily.
  • Mass(g)
    15000
  • Amount Of Content
    1 unit

Product Description

[Features]
· Packing material table is on an incline, a setting that allows for easy cutting.
· With 6 ball casters, even heavy rolls of corrugated cardboard rotate easily.

Specifications of KS-B

  • Product Type
    Cushioning Material Related Products
  • Body Dimension Frontage(mm)
    480
  • Main Body Dimension Depth(mm)
    480
  • Main Body Dimension Height(mm)
    781
  • Trusco Code
    390-5454
  • Suggested size for packing material (Width x length)(mm)
    400×1280
  • Material
    Steel
  • Features
    With 6 ball casters, even heavy rolls of corrugated cardboard rotate easily.
  • Mass(g)
    15000
  • Amount Of Content
    1 unit
Part Number
KS-B SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 15,532.00

฿ 14,289.44

PACKING STANDS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1