(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Packing Stand

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 17,822.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KS-T SALE
KS-Y SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Body Dimension Frontage
(mm)
Main Body Dimension Depth
(mm)
Main Body Dimension Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 21,386.00

฿ 19,675.12

PACKING STANDS 1 Piece(s) 10 Day(s) 610 490 1457 372-7181 15600 1 unit

฿ 17,822.00

฿ 16,396.24

PACKING STANDS 1 Piece(s) 40 Day(s) 1492 510 750 372-7190 12000 1 unit

Basic Specifications

  • Product Type
    Cushioning Material Related Products
  • Accessory
    With Knife Holder: Steel (Magnet Fixing Type)
  • Suggested size for packing material (Width x length)(mm)
    400×1200
  • Caster
    75⌀ Rubber swivel wheels (2 with stopper, 2 without stopper) *1 of the pieces without a stopper is a conductive rubber caster.
  • Material
    Steel
  • Amount Of Content
    1 unit

Product Description

Made by Osaka Seikan.
Packaging material holder
[Features]
·It improves efficiency of packaging operations.

Part Number
KS-T SALE
KS-Y SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Body Dimension Frontage
(mm)
Main Body Dimension Depth
(mm)
Main Body Dimension Height
(mm)
Trusco Code Mass
(g)
Amount Of Content

฿ 21,386.00

฿ 19,675.12

PACKING STANDS 1 Piece(s) 10 Day(s) 610 490 1457 372-7181 15600 1 unit

฿ 17,822.00

฿ 16,396.24

PACKING STANDS 1 Piece(s) 40 Day(s) 1492 510 750 372-7190 12000 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1