(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PE Flame-Retardant Cloth

PE Flame-Retardant Cloth

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of NNC18

  • Product Model
    Cloth (Woven Material)
  • Thickness(mm)
    0.12
  • Width(mm)
    1800
  • Length(m)
    100
  • Color
    Gray
  • Trusco Code
    354-7647
  • Material
    Polyethylene (PE)
  • Features
    Double-Sided Laminate Coating.
  • Use
    Packing cloth, wrapping cloth, simple covering, etc.
  • Mass(kg)
    16.9
  • Amount Of Content
    1 Roll
Part Number
NNC18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,372.00

CLOTH SHEETS FOR PACKING 1 Piece(s) 40 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Cloth (Woven Material)
  • Thickness(mm)
    0.12
  • Width(mm)
    1800
  • Length(m)
    100
  • Color
    Gray
  • Trusco Code
    354-7647
  • Material
    Polyethylene (PE)
  • Features
    Double-Sided Laminate Coating.
  • Use
    Packing cloth, wrapping cloth, simple covering, etc.
  • Mass(kg)
    16.9
  • Amount Of Content
    1 Roll

Product Description

[Features]
・ It is a cross-sheet fabric, which is stronger than stretch film and polyethylene film, and is suitable for packing materials. In addition, it is a cloth with flame-retardant performance, which makes it a cloth with enhanced safety functions
・ Double-sided laminate coating specifications
[Applications]
・ Packing cloth, wrapping cloth, simple cover, etc.

Specifications of NNC18

  • Product Model
    Cloth (Woven Material)
  • Thickness(mm)
    0.12
  • Width(mm)
    1800
  • Length(m)
    100
  • Color
    Gray
  • Trusco Code
    354-7647
  • Material
    Polyethylene (PE)
  • Features
    Double-Sided Laminate Coating.
  • Use
    Packing cloth, wrapping cloth, simple covering, etc.
  • Mass(kg)
    16.9
  • Amount Of Content
    1 Roll
Part Number
NNC18
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,372.00

CLOTH SHEETS FOR PACKING 1 Piece(s) 40 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Cloth sheet fabric that has more strength than stretch film and polyethylene film, and is well-suited as a packaging material. And also cloth with flame resistant capabilities.
●Double-sided laminate coating specification.

Usage

●Packing cloth, packaging cloth, simple cover etc.

Specification

●Color:Gray
●Thickness(mm):0.12
●W x L(mm x m):1800 x 100
●SPQ(piece):1

Materials

●Polyethylene(PE)