(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

J Blue Cross 50

J Blue Cross 50

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of JCB50

  • Product Model
    Blue Sheet
  • Thickness(mm)
    0.11
  • Width x Length(m)
    1.8X50
  • Color
    Blue
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Trusco Code
    354-6128
  • Features
    It is made of polyethylene and does not generate harmful substances when incinerated. It is easy to clean from dirt.
  • Use
    Temporary installation cover, frost protection, etc. on temporary construction and residential sites. Can work as an extensive diversion for building sites, under floor civil engineering sites, ground surface and surface curing.
  • Mass(g)
    6930
  • Specifications
    Waterproof Type with Laminate Coating
  • Amount Of Content
    1 Roll
Part Number
JCB50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,240.00

GROUND SHEETS 1 Piece(s) 1 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Blue Sheet
  • Thickness(mm)
    0.11
  • Width x Length(m)
    1.8X50
  • Color
    Blue
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Trusco Code
    354-6128
  • Features
    It is made of polyethylene and does not generate harmful substances when incinerated. It is easy to clean from dirt.
  • Use
    Temporary installation cover, frost protection, etc. on temporary construction and residential sites. Can work as an extensive diversion for building sites, under floor civil engineering sites, ground surface and surface curing.
  • Mass(g)
    6930
  • Specifications
    Waterproof Type with Laminate Coating
  • Amount Of Content
    1 Roll

Product Description

One-way type durable blue sheet.
[Features]
·Light and durable lightweight type.
·Made of polyethylene that does not generate harmful substances when disposed.
·Even if it gets dirty, it comes off easily.
[Applications]
·Ideal for temporary installations, temporary installation covers at housing sites, frost protection, etc.
·It can be widely used for underfloor, ground, and slope protection at construction sites and civil engineering sites.

Specifications of JCB50

  • Product Model
    Blue Sheet
  • Thickness(mm)
    0.11
  • Width x Length(m)
    1.8X50
  • Color
    Blue
  • Shape
    Roll Model
  • Material (Body)
    Polyethylene (PE)
  • Trusco Code
    354-6128
  • Features
    It is made of polyethylene and does not generate harmful substances when incinerated. It is easy to clean from dirt.
  • Use
    Temporary installation cover, frost protection, etc. on temporary construction and residential sites. Can work as an extensive diversion for building sites, under floor civil engineering sites, ground surface and surface curing.
  • Mass(g)
    6930
  • Specifications
    Waterproof Type with Laminate Coating
  • Amount Of Content
    1 Roll
Part Number
JCB50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,240.00

GROUND SHEETS 1 Piece(s) 1 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Light and durable lightweight type sheet.
●Because it is made of polyethylene, there are no hazardous substances etc. generated at the time of disposal.

Usage

●Temporary installation, temporary installation cover at the housing site, covering against frost etc.
●Can be widely used for construction sites, underfloor of civil engineering work sites, ground, legal curing and so on.

Specification

●Color:Blue
●Thickness(mm):0.11
●W x L(mm x m):1800 x 50
●SPQ(piece):1
●Waterproof Type with Laminate Coating

Materials

●Polyethylene(PE)