(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Poly Aprons (U-POLYAPRON-B-M)

Poly Aprons (U-POLYAPRON-B-M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
U-POLYAPRON-B-M
U-POLYAPRON-B-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length (cm) Trusco Code Mass
(g/bags)
Amount Of Content

฿ 943.47

APRONS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 135 332-3692 1700 1 Bag (50 Sheets)

฿ 896.98

APRONS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 110 332-3706 1400 1 Bag (50 Sheets)

Basic Specifications

  • Product Model
    Aprons (Full Chest)
  • Specifications
    Free
  • Color
    Blue
  • Width (cm)
    70
  • Use
    Food Processing Industry, Aquaculture Processing and Other Industries that Use Water.
  • Main Unit Specification
    Embossing type with chest cover.
  • String Length(cm)
    38
  • Thickness(mm)
    0.04
  • Material Quality
    Polyethylene (PE)
  • Amount Of Content
    1 Bag (50 Sheets)

Product Description

[Features]
· A durable and disposable type.
· The product conforms to the Food Sanitation Act of Japan.
[Applications]
· Food processing industry, seafood processing and other types of work that uses water.

Part Number
U-POLYAPRON-B-M
U-POLYAPRON-B-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Length (cm) Trusco Code Mass
(g/bags)
Amount Of Content

฿ 943.47

APRONS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 135 332-3692 1700 1 Bag (50 Sheets)

฿ 896.98

APRONS 1 Pack(s)

50 Pieces Per Package

10 Day(s) 110 332-3706 1400 1 Bag (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1