(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Apron, Beige and Black/Black and Gray/Gray and Beige (TC-EP-BE)

Work Apron, Beige and Black/Black and Gray/Gray and Beige (TC-EP-BE)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TC-EP-BE
TC-EP-BK
TC-EP-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Trusco Code Amount Of Content

฿ 940.00

APRONS 1 Piece(s) 1 Day(s) Beige, Black 389-9799 1 pc.

฿ 940.00

APRONS 1 Piece(s) 1 Day(s) Black/Gray 389-9781 1 pc.

฿ 940.00

APRONS 1 Piece(s) 12 Day(s) Gray/Beige 389-9772 1 pc.

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Garment length (cm)
    84
  • Width (cm)
    62
  • Mass
    370g
  • Application
    For polishing and deburring
  • Material
    Polyester
  • Amount Of Content
    1 pc.

Product Description

[Features]
· With one chest pocket, and three deep, wide belly pockets.
· Protects work clothes from dust, oil, and other contaminants, as well as from abrasion while working.
[Applications]
· For polishing, deburring, etc.

Part Number
TC-EP-BE
TC-EP-BK
TC-EP-GY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details Trusco Code Amount Of Content

฿ 940.00

APRONS 1 Piece(s) 1 Day(s) Beige, Black 389-9799 1 pc.

฿ 940.00

APRONS 1 Piece(s) 1 Day(s) Black/Gray 389-9781 1 pc.

฿ 940.00

APRONS 1 Piece(s) 12 Day(s) Gray/Beige 389-9772 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●1 chest pocket, abdominal pocket, there are 3 wide pockets with depth.

Specification

●Length(cm):84
●Width(cm):62
●SPQ(sheet):20

Materials

●Polyester