(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polyethylene Punch Apron

Polyethylene Punch Apron

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TPE-MK

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Configurable
  • Garment length (cm)
    120
  • Width (cm)
    70
  • Color Details
    Clear
  • String Length(cm)
    50
  • Thickness(mm)
    0.03
  • Trusco Code
    286-8440
  • Mass
    200 g/Bag
  • Application
    For work related to water
  • Product Specifications
    Disposable type
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
TPE-MK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 298.00

APRONS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1 Bag (10 Sheets)

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Configurable
  • Garment length (cm)
    120
  • Width (cm)
    70
  • Color Details
    Clear
  • String Length(cm)
    50
  • Thickness(mm)
    0.03
  • Trusco Code
    286-8440
  • Mass
    200 g/Bag
  • Application
    For work related to water
  • Product Specifications
    Disposable type
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 Bag (10 Sheets)

Product Description

[Features]
· It has been notched to make it easy to take off.
· 30 micron type with sufficient thickness and excellent strength.
[Applications]
· For work related to water.

Specifications of TPE-MK

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    Configurable
  • Garment length (cm)
    120
  • Width (cm)
    70
  • Color Details
    Clear
  • String Length(cm)
    50
  • Thickness(mm)
    0.03
  • Trusco Code
    286-8440
  • Mass
    200 g/Bag
  • Application
    For work related to water
  • Product Specifications
    Disposable type
  • Material
    Polyethylene (PE)
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
TPE-MK
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 298.00

APRONS 1 Pack(s)

10 Pieces Per Package

10 Day(s) 1 Bag (10 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1