(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Grass-cutting "Spatto" Apron

Mesh Grass-cutting "Spatto" Apron

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of 4475

  • Product Model
    One touch type
  • Specifications
    For work
  • Color
    Green
  • Length (cm)
    115
  • Width (cm)
    80
  • Trusco Code
    335-2480
  • Mass(g)
    400
  • Use
    Prevents Accidents during Mowing Work
  • Thickness(mm)
    0.25
  • Material Quality
    Polyester (PVC Resin Coating)
  • Amount Of Content
    1 pc.
Part Number
4475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 872.00

APRONS 1 Piece(s) 12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    One touch type
  • Specifications
    For work
  • Color
    Green
  • Length (cm)
    115
  • Width (cm)
    80
  • Trusco Code
    335-2480
  • Mass(g)
    400
  • Use
    Prevents Accidents during Mowing Work
  • Thickness(mm)
    0.25
  • Material Quality
    Polyester (PVC Resin Coating)
  • Amount Of Content
    1 pc.

Product Description

[Features]
・ By inserting a leaf spring into the waist belt, it can be fixed to the waist with a single-action.
・ There is no need to thread the string from the neck, and there is no strain on the neck.
・ Breathable full mesh makes it comfortable to work in the summer.
[Applications]
・ Accident prevention during mowing work.

Specifications of 4475

  • Product Model
    One touch type
  • Specifications
    For work
  • Color
    Green
  • Length (cm)
    115
  • Width (cm)
    80
  • Trusco Code
    335-2480
  • Mass(g)
    400
  • Use
    Prevents Accidents during Mowing Work
  • Thickness(mm)
    0.25
  • Material Quality
    Polyester (PVC Resin Coating)
  • Amount Of Content
    1 pc.
Part Number
4475
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 872.00

APRONS 1 Piece(s) 12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1