(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MSN-R |
MSN-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 231.63 |
GOODS FOR MASK | 1 Pack(s) |
3 Pieces Per Package |
1 Day(s) | Regular | 419-1811 | 1 pc. | ||
฿ 231.63 |
GOODS FOR MASK | 1 Pack(s) |
3 Pieces Per Package |
1 Day(s) | Small | 419-1820 | 1 pc. |
[Features]
·A special three-layer filter cuts pollen, dust mites, dust, and house dust.
·This is an antibacterial nasal mask that can be washed repeatedly. It maintains its high performance even after washing with water up to 10 times.
·The portable case contains 3 pieces and can be used for about 30 days.
[Applications]
·Business scenes where masks cannot be worn.
·Measures against pollen.
Part Number |
---|
MSN-R |
MSN-S |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Size | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 231.63 |
GOODS FOR MASK | 1 Pack(s) |
3 Pieces Per Package |
1 Day(s) | Regular | 419-1811 | 1 pc. | ||
฿ 231.63 |
GOODS FOR MASK | 1 Pack(s) |
3 Pieces Per Package |
1 Day(s) | Small | 419-1820 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?