(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

α Fit-Keeping Mask (Ear-Mounted Mobilon Elastic Type)

α Fit-Keeping Mask (Ear-Mounted Mobilon Elastic Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of TFKM-E50N

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Ear-Hook Type
  • Structure
    Layer 3
  • Trusco Code
    301-7290
  • Mass(g)
    (per 1 sheet) 3.3
  • Application
    Work site with a lot of dust. Colds, hay fever
  • Features
    The built-in cup keeper makes space around the mouth, making talking and breathing easy when wearing the mask. Uses high performance electrostatic filter. Uses no metal parts, so easily disposable. Uses Mobilon rubber for low dust generation.
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
TFKM-E50N
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 462.34

GENERAL-PURPOSE MASKS 1 Pack(s)

50 Pieces Per Package

Same day 1 Box (50 Sheets)

Basic Specifications

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Ear-Hook Type
  • Structure
    Layer 3
  • Trusco Code
    301-7290
  • Mass(g)
    (per 1 sheet) 3.3
  • Application
    Work site with a lot of dust. Colds, hay fever
  • Features
    The built-in cup keeper makes space around the mouth, making talking and breathing easy when wearing the mask. Uses high performance electrostatic filter. Uses no metal parts, so easily disposable. Uses Mobilon rubber for low dust generation.
  • Amount Of Content
    1 Box (50 Sheets)

Product Description

[Features]
· The built-in cup keeper makes space around the mouth, making talking and breathing easy when wearing the mask.
· It utilizes a high-performance charge filter.
· As no metal parts are used, waste disposal is simplified.
· Uses Mobilon rubber for low dust generation.
[Applications]
· For dusty worksites.
· Colds, hay fever.

Specifications of TFKM-E50N

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Ear-Hook Type
  • Structure
    Layer 3
  • Trusco Code
    301-7290
  • Mass(g)
    (per 1 sheet) 3.3
  • Application
    Work site with a lot of dust. Colds, hay fever
  • Features
    The built-in cup keeper makes space around the mouth, making talking and breathing easy when wearing the mask. Uses high performance electrostatic filter. Uses no metal parts, so easily disposable. Uses Mobilon rubber for low dust generation.
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
TFKM-E50N
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 462.34

GENERAL-PURPOSE MASKS 1 Pack(s)

50 Pieces Per Package

Same day 1 Box (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1