(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
DPM-CM |
DPM-CM5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 2,234.00 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
50 Pieces Per Package |
1 Day(s) | 000-9717 | 1 Pack (50 pcs) | ||
฿ 246.00 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
5 Pieces Per Package |
1 Day(s) | 175-0208 | 1 Pack (5 pcs) |
A simple mask that feels great to wear and has a 4-layer structure for adhesion, special antibacterial effects, deodorizing, and dustproofing.
[Features]
· Fits perfectly and allows easy breathing.
· The 4 layers prevent bacteria, dust and bad odors.
· It uses soft woolly rubber that's gentle to the skin and free of pressure.
· An economical disposable type that can be used in dusty and odorous environments.
· Adopts a special electrically chargeable high-performance filter which catches dust and fine particles like a magnet.
[Applications]
· It can be used at work sites with fine dust, and at sites where organic odors are generated.
Part Number |
---|
DPM-CM |
DPM-CM5 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 2,234.00 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
50 Pieces Per Package |
1 Day(s) | 000-9717 | 1 Pack (50 pcs) | ||
฿ 246.00 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
5 Pieces Per Package |
1 Day(s) | 175-0208 | 1 Pack (5 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?