(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

α Fit Catch Mask (50 Pcs)

α Fit Catch Mask (50 Pcs)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of TFCM-50N

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Ear-Hook Type
  • Length × width(mm)
    90×175
  • Structure
    Layer 4
  • Trusco Code
    301-7311
  • Mass(g)
    (per 1 sheet) 4.8
  • Application
    Use in a smelly or dusty location
  • Features
    Adopts a special activated carbon sheet having a high deodorizing effect.
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
TFCM-50N
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,586.06

GENERAL-PURPOSE MASKS 1 Pack(s)

50 Pieces Per Package

Same day 1 Box (50 Sheets)

Basic Specifications

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Ear-Hook Type
  • Length × width(mm)
    90×175
  • Structure
    Layer 4
  • Trusco Code
    301-7311
  • Mass(g)
    (per 1 sheet) 4.8
  • Application
    Use in a smelly or dusty location
  • Features
    Adopts a special activated carbon sheet having a high deodorizing effect.
  • Amount Of Content
    1 Box (50 Sheets)

Product Description

Breathable Japan-made ear-hanging mask that's easy to wear and features excellent filter performance.
[Features]
· All of the materials used are of a high quality and Japanese made. Made in Japan.
· Adopts a filter effective as a countermeasure for viruses, pollen, PM2.5, etc.
· Uses a special activated carbon sheet inside the mask, demonstrating high deodorizing effect (4-layer structure).
· A nonwoven fabric that is gentle to skin and has soft texture has been used as the material for the mouth portion.
· Uses "hollow string architecture" elastic that is unlikely to cause ear pain, even if worn for a long period of time.
· An individual-package type that hardly impairs the deodorizing function of activated carbon.
[Applications]
· Ideal for use in a smelly or dusty location.

Specifications of TFCM-50N

  • Product uses
    For General Work
  • Product Type
    Mask Body
  • Type Details
    Ear-Hook Type
  • Length × width(mm)
    90×175
  • Structure
    Layer 4
  • Trusco Code
    301-7311
  • Mass(g)
    (per 1 sheet) 4.8
  • Application
    Use in a smelly or dusty location
  • Features
    Adopts a special activated carbon sheet having a high deodorizing effect.
  • Amount Of Content
    1 Box (50 Sheets)
Part Number
TFCM-50N
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 1,586.06

GENERAL-PURPOSE MASKS 1 Pack(s)

50 Pieces Per Package

Same day 1 Box (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1