(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Disposable Dust Mask, 1-Piece Packed, Particle Collection Efficiency (%) 90 or More

Disposable Dust Mask, 1-Piece Packed, Particle Collection Efficiency (%) 90 or More

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of TIM-S2-1A

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Standard
    DS2
  • Intake Resistance(Pa)
    50 or less
  • Particle collection efficiency (%)
    95 or more
  • JAN Code
    4989999293579
  • Trusco Code
    473-6532
  • Mass(g)
    17
  • National Certification
    DS2 Accepted Product (TM568) Model Name: DD11-S2-2
  • Usage limit time
    14 Hours
  • Specifications
    Head Hanging Hook Joint Type
Part Number
TIM-S2-1A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 304.22

DISPABLE DUST RESPIRATORS 1 Piece(s) 1 Day(s)

Basic Specifications

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Standard
    DS2
  • Intake Resistance(Pa)
    50 or less
  • Particle collection efficiency (%)
    95 or more
  • JAN Code
    4989999293579
  • Trusco Code
    473-6532
  • Mass(g)
    17
  • National Certification
    DS2 Accepted Product (TM568) Model Name: DD11-S2-2
  • Usage limit time
    14 Hours
  • Specifications
    Head Hanging Hook Joint Type

Product Description

[Features]
· There are no metal components, so they can be disposed of without the need to separate materials.
· It contains ACF (active carbon fiber) and shuts out bad odor.
· The shape is preserved due to the built-in polyethylene inner frame, and the contact face cloth covers the gaps created by the movement of the face.
· Can be folded in half and neatly stored in a pocket.
[Applications]
· For dust handling work that generates unpleasant odors.

Specifications of TIM-S2-1A

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Standard
    DS2
  • Intake Resistance(Pa)
    50 or less
  • Particle collection efficiency (%)
    95 or more
  • JAN Code
    4989999293579
  • Trusco Code
    473-6532
  • Mass(g)
    17
  • National Certification
    DS2 Accepted Product (TM568) Model Name: DD11-S2-2
  • Usage limit time
    14 Hours
  • Specifications
    Head Hanging Hook Joint Type
Part Number
TIM-S2-1A
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 304.22

DISPABLE DUST RESPIRATORS 1 Piece(s) 1 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1