(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Type Dust Mask TMK76U2T

Replacement Type Dust Mask TMK76U2T

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of TMK-76U2T

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL2
  • Length × width(mm)
    117×100
  • Size
    M/E
  • Intake Resistance(Pa)
    80 or Less
  • Particle collection efficiency (%)
    95 or more
  • Trusco Code
    415-4436
  • Mass(g)
    155
  • Replacement Parts
    Filter Material: TMK-73U2F (Sold Separately)
  • National Certification
    National Certification RL2, Qualified Product (No. TM403)
  • Adjustable strap
    2 Point 1 Support Type
  • Application
    Asbestos Work: Respiratory Protection Category 4
  • Features
    Compact design. The activated carbon filter (ACF) removes harmful ozone generated by solvents and other unpleasant odors. The filter repels both water and oil.
  • Amount Of Content
    1 pc.
Part Number
TMK-76U2T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,051.00

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 1 pc.

Basic Specifications

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL2
  • Length × width(mm)
    117×100
  • Size
    M/E
  • Intake Resistance(Pa)
    80 or Less
  • Particle collection efficiency (%)
    95 or more
  • Trusco Code
    415-4436
  • Mass(g)
    155
  • Replacement Parts
    Filter Material: TMK-73U2F (Sold Separately)
  • National Certification
    National Certification RL2, Qualified Product (No. TM403)
  • Adjustable strap
    2 Point 1 Support Type
  • Application
    Asbestos Work: Respiratory Protection Category 4
  • Features
    Compact design. The activated carbon filter (ACF) removes harmful ozone generated by solvents and other unpleasant odors. The filter repels both water and oil.
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A compact design.
· The activated carbon filter (ACF) removes harmful ozone generated by solvents and other unpleasant odors.
· The filter repels both water and oil.
[Applications]
· Respiratory protective gear compliant to Category 4 of asbestos work.
· For welding, fusing, sander and grinder work.
· For cleaning tasks and pesticide spraying (unavailable for emulsion).

Specifications of TMK-76U2T

  • Product uses
    Replaceable type dust protecting
  • Product Type
    Mask Body
  • Standard
    RL2
  • Length × width(mm)
    117×100
  • Size
    M/E
  • Intake Resistance(Pa)
    80 or Less
  • Particle collection efficiency (%)
    95 or more
  • Trusco Code
    415-4436
  • Mass(g)
    155
  • Replacement Parts
    Filter Material: TMK-73U2F (Sold Separately)
  • National Certification
    National Certification RL2, Qualified Product (No. TM403)
  • Adjustable strap
    2 Point 1 Support Type
  • Application
    Asbestos Work: Respiratory Protection Category 4
  • Features
    Compact design. The activated carbon filter (ACF) removes harmful ozone generated by solvents and other unpleasant odors. The filter repels both water and oil.
  • Amount Of Content
    1 pc.
Part Number
TMK-76U2T
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,051.00

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Compact design. 
●With activated carbon fibers(ACF), it eliminates unpleasant odor generated during welding.

Usage

●Asbestos Work(classification 4 of protective equipment for breathing)

Specification

●Size:M/E
●Height(mm):117
●Width(mm):100
●Particle Collection Efficiency(%):96.0 or more
●Intake Resistance(Pa):80 or less
●SPQ(piece):10
●National Certification RL2 Classification Accepted Product(type test passing No. TM403) Type Name: DR76U2-S