(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Type Dust Mask DR22R

Replacement Type Dust Mask DR22R

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.

Specifications of DR22R-MS

  • Product Model
    Mask body
  • Standard
    RL1
  • Length x Width(mm)
    123×110
  • Size
    M/S
  • Particle Collection Efficiency(%)
    82 or more
  • Inhalation Resistance(Pa)
    70 or Less
  • Mask Fit
    Filtering Material: R1F (Sold Separately)
  • Trusco Code
    293-4159
  • Mass(g)
    210
  • Specifications
    No. TM205
  • Application
    Sander or grinder work, construction work, cleaning work, pesticide spraying (unavailable for emulsion)
  • Features
    This resource-efficient mask using a mechanical filter without filter case is economical. The total filtration surface area is wide, allowing for intake resistance that will not greatly increase over the long product lifespan.
  • Amount Of Content
    1 pc.
Part Number
DR22R-MS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,521.76

DUST RESPIRATORS 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Mask body
  • Standard
    RL1
  • Length x Width(mm)
    123×110
  • Size
    M/S
  • Particle Collection Efficiency(%)
    82 or more
  • Inhalation Resistance(Pa)
    70 or Less
  • Mask Fit
    Filtering Material: R1F (Sold Separately)
  • Trusco Code
    293-4159
  • Mass(g)
    210
  • Specifications
    No. TM205
  • Application
    Sander or grinder work, construction work, cleaning work, pesticide spraying (unavailable for emulsion)
  • Features
    This resource-efficient mask using a mechanical filter without filter case is economical. The total filtration surface area is wide, allowing for intake resistance that will not greatly increase over the long product lifespan.
  • Amount Of Content
    1 pc.

Specifications of DR22R-MS

  • Product Model
    Mask body
  • Standard
    RL1
  • Length x Width(mm)
    123×110
  • Size
    M/S
  • Particle Collection Efficiency(%)
    82 or more
  • Inhalation Resistance(Pa)
    70 or Less
  • Mask Fit
    Filtering Material: R1F (Sold Separately)
  • Trusco Code
    293-4159
  • Mass(g)
    210
  • Specifications
    No. TM205
  • Application
    Sander or grinder work, construction work, cleaning work, pesticide spraying (unavailable for emulsion)
  • Features
    This resource-efficient mask using a mechanical filter without filter case is economical. The total filtration surface area is wide, allowing for intake resistance that will not greatly increase over the long product lifespan.
  • Amount Of Content
    1 pc.
Part Number
DR22R-MS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,521.76

DUST RESPIRATORS 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1