(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Replacement Type Dust Mask DR28SL2W-M2 (DR28SU2K-M)

Replacement Type Dust Mask DR28SL2W-M2 (DR28SU2K-M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
DR28SL2W-M2
DR28SU2K-M
DR28SU2W-M
DR76DSU2K-M
DR185L2W
DR-80U2W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length x Width
(mm)
Particle Collection Efficiency
(%)
Inhalation Resistance
(Pa)
Mask Fit Trusco Code Mass
(g)
Specifications Application Features Amount Of Content

฿ 1,637.71

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 125×105 96 or more 80 Filter material: L2W (sold separately) 429-9841 170 No. TM328 Respiratory protective gear compliant to Category 4 of Asbestos work Filter thickness is 1/2 that of regular filters. Removed uncomfortable odor and toxic ozone generated during welding. 1 pc.

฿ 1,867.90

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 124×110 - 65 or Less Filtering Material: U2K (Sold Separately) 420-3348 235 No. TM502 Welding Work, Asbestos Work: Respiratory Protection Category 4 The activated Carbon fiber blended filter eliminates harmful Ozone generated at the time of welding. The product is water and oil repellent. Its wide filter makes breathing easy. Removes the unpleasant odors and harmful Ozone generated at the time of welding. 1 pc.

฿ 1,770.59

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 124×110 - 65 or Less Filtering Material: U2W (Sold Separately) 421-7101 235 No. TM501 Welding Work, Asbestos Work: Respiratory Protection Category 4 The activated Carbon fiber blended filter eliminates harmful Ozone generated at the time of welding. The product is water and oil repellent, and can be washed with water. Removes the unpleasant odors and harmful Ozone generated at the time of welding. 1 pc.

฿ 1,252.35

DUST RESPIRATORS 1 Piece(s) 1 Day(s) 124×99 - 80 or Less Filtering Material: U2K (Sold Separately) 420-3356 165 No. TM503 Welding Work, Asbestos Work: Respiratory Protection Category 4 The activated Carbon fiber blended filter eliminates harmful Ozone generated at the time of welding. The product is water and oil repellent. Its wide filter makes breathing easy. Removes the unpleasant odors and harmful Ozone generated at the time of welding. 1 pc.

฿ 6,952.07

DUST RESPIRATORS 1 Piece(s) 1 Day(s) 190×158 96 or more 80 or Less Filter material: L2W (sold separately) 353-1813 390 No. TM452 Respiratory protective gear compliant to Category 4 of Asbestos work The eyepiece is scratch-resistant but should be used together with protective clothing and a hood. Provides a stable feeling for the wearer, even when worn with a safety helmet. 1 pc.

฿ 2,209.48

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 125×108 96 or more 65 or Less Filtering Material: U2W (Sold Separately) 126-4079 215 No. TM13 Respiratory protective gear compliant to Category 4 of Asbestos work Built-in speaking diaphragm. Can have a clear conversation while wearing mask. 1 pc.

Basic Specifications

  • Product Model
    Mask body
  • Standard
    RL2
  • Size
    M
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Filter material thickness is 1/2 the normal thickness.
· Eliminates unpleasant odors or noxious ozone generated when welding.
· Includes a filter with active carbon blended in the material to eliminate noxious ozone generated when welding. Water-repellent and oil-repellent, and can be reused after washing.
[Applications]
· Asbestos work: suitable for protective respirator class 4.
· Welding work.

Part Number
DR28SL2W-M2
DR28SU2K-M
DR28SU2W-M
DR76DSU2K-M
DR185L2W
DR-80U2W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Length x Width
(mm)
Particle Collection Efficiency
(%)
Inhalation Resistance
(Pa)
Mask Fit Trusco Code Mass
(g)
Specifications Application Features Amount Of Content

฿ 1,637.71

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 125×105 96 or more 80 Filter material: L2W (sold separately) 429-9841 170 No. TM328 Respiratory protective gear compliant to Category 4 of Asbestos work Filter thickness is 1/2 that of regular filters. Removed uncomfortable odor and toxic ozone generated during welding. 1 pc.

฿ 1,867.90

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 124×110 - 65 or Less Filtering Material: U2K (Sold Separately) 420-3348 235 No. TM502 Welding Work, Asbestos Work: Respiratory Protection Category 4 The activated Carbon fiber blended filter eliminates harmful Ozone generated at the time of welding. The product is water and oil repellent. Its wide filter makes breathing easy. Removes the unpleasant odors and harmful Ozone generated at the time of welding. 1 pc.

฿ 1,770.59

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 124×110 - 65 or Less Filtering Material: U2W (Sold Separately) 421-7101 235 No. TM501 Welding Work, Asbestos Work: Respiratory Protection Category 4 The activated Carbon fiber blended filter eliminates harmful Ozone generated at the time of welding. The product is water and oil repellent, and can be washed with water. Removes the unpleasant odors and harmful Ozone generated at the time of welding. 1 pc.

฿ 1,252.35

DUST RESPIRATORS 1 Piece(s) 1 Day(s) 124×99 - 80 or Less Filtering Material: U2K (Sold Separately) 420-3356 165 No. TM503 Welding Work, Asbestos Work: Respiratory Protection Category 4 The activated Carbon fiber blended filter eliminates harmful Ozone generated at the time of welding. The product is water and oil repellent. Its wide filter makes breathing easy. Removes the unpleasant odors and harmful Ozone generated at the time of welding. 1 pc.

฿ 6,952.07

DUST RESPIRATORS 1 Piece(s) 1 Day(s) 190×158 96 or more 80 or Less Filter material: L2W (sold separately) 353-1813 390 No. TM452 Respiratory protective gear compliant to Category 4 of Asbestos work The eyepiece is scratch-resistant but should be used together with protective clothing and a hood. Provides a stable feeling for the wearer, even when worn with a safety helmet. 1 pc.

฿ 2,209.48

DUST RESPIRATORS 1 Piece(s) 10 Day(s) 125×108 96 or more 65 or Less Filtering Material: U2W (Sold Separately) 126-4079 215 No. TM13 Respiratory protective gear compliant to Category 4 of Asbestos work Built-in speaking diaphragm. Can have a clear conversation while wearing mask. 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1