(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
FS |
FV |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Structure | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,283.51 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
50 Pieces Per Package |
12 Day(s) | Layer 3 | 287-6418 | 2.6 | 1 Box (50 Sheets) | ||
฿ 970.09 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
30 Pieces Per Package |
1 Day(s) | Layer 4 | 287-6426 | 3.4 | 1 Box (30 Sheets) |
Disposable pleated mask (for powder dust).
[Features]
· Filter formed from ultra-fine fiber exhibits superior collection performance. Disposable and sanitary.
· Resin nose bridge incorporated into upper part of mask fits on the nose to reduce leaks and improve comfort.
· Space keeper incorporated into the central part of the mask creates space around the mouth, reducing any constrictive feeling to the head.
· Uses soft rubber string, reducing the burden on the ears when used for long periods.
· Since no metals whatsoever are used in the product, it reduces labor required when disposing.
[Applications]
· For polishing/mold machining/unstacking, surrounding work, etc.
Part Number |
---|
FS |
FV |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Structure | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,283.51 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
50 Pieces Per Package |
12 Day(s) | Layer 3 | 287-6418 | 2.6 | 1 Box (50 Sheets) | ||
฿ 970.09 |
GENERAL-PURPOSE MASKS | 1 Pack(s) |
30 Pieces Per Package |
1 Day(s) | Layer 4 | 287-6426 | 3.4 | 1 Box (30 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?