(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SL-LED30B |
SL-LED30BW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Special Purpose | Total Length (mm) |
Brightness (lm) |
Illumination Intensity (0.3 m) (lx) |
JAN Code | Trusco Code | Mass (g) |
Features | Specifications | External Cylinder | Protection Level | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,596.00 |
HANDY LIGHTS | 1 Piece(s) | 12 Day(s) | Lantern | - | 385 | - | - | - | 363-4671 | 520 | With its 20 mm thin lighting part, it is appropriate for work at tight places. | High Luminosity LED x 30 | - | - | 1 unit | ||
฿ 11,961.00 ฿ 11,004.12 |
HANDY LIGHTS | 1 Piece(s) | 14 Day(s) | - | Rainproof | 414 | - | 1400 | 4571169243929 | 447-6573 | 670 | With its 20 mm thin lighting part, it is appropriate for work at tight places. It shines very brightly because it uses 30 bulbs of high-brightness LED. It can light up continuously for a long time because of its 100 V specification. It uses a 20 mm diameter slim outer tube. It has a rainproof structure. | Double Insulation Structure, Bright LED X 30 Bulbs | Chemical Resistant Special Plastic | IP66 | 1 unit |
[Features]
· With its 20 mm thin lighting part, it is appropriate for work in narrow places.
[Applications]
· For work in deep or narrow spaces
Part Number |
---|
SL-LED30B |
SL-LED30BW |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Special Purpose | Total Length (mm) |
Brightness (lm) |
Illumination Intensity (0.3 m) (lx) |
JAN Code | Trusco Code | Mass (g) |
Features | Specifications | External Cylinder | Protection Level | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,596.00 |
HANDY LIGHTS | 1 Piece(s) | 12 Day(s) | Lantern | - | 385 | - | - | - | 363-4671 | 520 | With its 20 mm thin lighting part, it is appropriate for work at tight places. | High Luminosity LED x 30 | - | - | 1 unit | ||
฿ 11,961.00 ฿ 11,004.12 |
HANDY LIGHTS | 1 Piece(s) | 14 Day(s) | - | Rainproof | 414 | - | 1400 | 4571169243929 | 447-6573 | 670 | With its 20 mm thin lighting part, it is appropriate for work at tight places. It shines very brightly because it uses 30 bulbs of high-brightness LED. It can light up continuously for a long time because of its 100 V specification. It uses a 20 mm diameter slim outer tube. It has a rainproof structure. | Double Insulation Structure, Bright LED X 30 Bulbs | Chemical Resistant Special Plastic | IP66 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?