(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rechargeable Cordless Light, Rain Resistant Type / Rain Resistant and Chemical Resistant Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 14,660.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LB-6W SALE
LB-6WE SALE
LB-8W SALE
LB-8WE SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Detailing Type Total Length
(mm)
Power Consumption
(W)
Trusco Code Mass
(g)
Amount Of Content

฿ 14,660.00

฿ 13,028.34

HANDY LIGHTS 1 Piece(s) 14 Day(s) 280 Rainproof type 365 6 307-2771 850 1 Set

฿ 14,908.00

฿ 13,715.36

HANDY LIGHTS 1 Piece(s) 19 Day(s) 280 Rain-Proof/Chemical Resistant Type 365 6 307-2789 850 1 Set

฿ 14,660.00

฿ 13,028.34

HANDY LIGHTS 1 Piece(s) 25 Day(s) 460 Rainproof type 440 8 276-1157 870 1 Set

฿ 14,908.00

฿ 13,715.36

HANDY LIGHTS 1 Piece(s) 12 Day(s) 460 Rain-Proof/Chemical Resistant Type 440 8 276-1173 870 1 Set

Basic Specifications

  • Product Model
    Fluorescent Lamp
  • Shape
    With Hook
  • Power
    Rechargeable Type
  • Features
    Appropriate for inspection of equipment that uses water and oil.
  • Accessories
    Battery Pack (Lithium Ion Battery: LB-P) Charger (LB-C)
  • Continuous Lighting(Hours)
    2.5(6W)、2(8W)
  • Amount Of Content
    1 Set

Product Description

[Features]
· Appropriate for inspection of equipment that uses water and oil.
· It is a rechargeable cordless light that can be used even in places where water and oil are splashed.

Part Number
LB-6W SALE
LB-6WE SALE
LB-8W SALE
LB-8WE SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Detailing Type Total Length
(mm)
Power Consumption
(W)
Trusco Code Mass
(g)
Amount Of Content

฿ 14,660.00

฿ 13,028.34

HANDY LIGHTS 1 Piece(s) 14 Day(s) 280 Rainproof type 365 6 307-2771 850 1 Set

฿ 14,908.00

฿ 13,715.36

HANDY LIGHTS 1 Piece(s) 19 Day(s) 280 Rain-Proof/Chemical Resistant Type 365 6 307-2789 850 1 Set

฿ 14,660.00

฿ 13,028.34

HANDY LIGHTS 1 Piece(s) 25 Day(s) 460 Rainproof type 440 8 276-1157 870 1 Set

฿ 14,908.00

฿ 13,715.36

HANDY LIGHTS 1 Piece(s) 12 Day(s) 460 Rain-Proof/Chemical Resistant Type 440 8 276-1173 870 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Suitable for maintenance work, machine maintenance inspection and inspection of molding die and molded parts.
●The type of chemical resistance is hard to whiten even if it is wiped with thinner, etc.

Specification

●SPQ(set):6
●Continuous Lighting: 2.5 Hours(6W), 2 Hours(8W)

Accessories

●Battery Pack(LB-P)
●Charger(LB-C)