(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Light (13 W Rainproof Hand / Mounting Dual-Use) (SL-13TW-5)

Strong Light (13 W Rainproof Hand / Mounting Dual-Use) (SL-13TW-5)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SL-13TW-5
SL-13TWE-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Length
(m)
Detailing Type Trusco Code Mass
(g)
External Cylinder Amount Of Content

฿ 9,616.00

HANDY LIGHTS 1 Piece(s) 14 Day(s) 5 Standard Type 351-7098 840 Polycarbonate 1 unit

฿ 9,989.00

HANDY LIGHTS 1 Piece(s) 19 Day(s) 3 Chemical Resistant Type 342-9342 660 Chemical Resistant Special Plastic 1 unit

Basic Specifications

  • Product Model
    Fluorescent Lamp
  • Brightness(lm)
    840
  • Shape
    With Hook
  • Power
    AC
  • Special Purpose
    Rainproof
  • Total Length(mm)
    345
  • Voltage(V)
    100
  • Power Consumption(W)
    15
  • For Replacement Fluorescent Lights
    FPL13EX-N
  • Features
    Uses a double insulated structure.
  • Rain-proof Dust-proof Structure
    IP66
  • Lighting System
    Inverter
  • Amount Of Content
    1 unit

Product Description

[Features]
· Uses a double insulated structure.
[Applications]
· A handy hand lamp with outdoor specifications.
· It is ideal for work that uses oil and water.

Part Number
SL-13TW-5
SL-13TWE-3
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Length
(m)
Detailing Type Trusco Code Mass
(g)
External Cylinder Amount Of Content

฿ 9,616.00

HANDY LIGHTS 1 Piece(s) 14 Day(s) 5 Standard Type 351-7098 840 Polycarbonate 1 unit

฿ 9,989.00

HANDY LIGHTS 1 Piece(s) 19 Day(s) 3 Chemical Resistant Type 342-9342 660 Chemical Resistant Special Plastic 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1