- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Strong Light (Inverter Type)
(SL-13TR)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Cord Length (m) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 11,290.00
|
HANDY LIGHTS
|
1 Piece(s)
|
|
10 Day(s)
|
0.24 |
365-8805 |
350 |
1 unit |
|
฿ 9,244.00
|
HANDY LIGHTS
|
1 Piece(s)
|
|
10 Day(s)
|
8.00 |
253-0317 |
1060 |
1 unit |
Basic Specifications
-
- Product Model
- Fluorescent Lamp
-
- Brightness(lm)
- 840
-
- Shape
- With Hook
-
- Power
- AC
-
- Total Length(mm)
- 335
-
- Voltage(V)
- 100
-
- Power Consumption(W)
- 15
-
- For Replacement Fluorescent Lights
- FPL13EX-N
-
- Features
- Brightness is equivalent to a 60 W incandescent bulb, and the outer diameter of the outer cylinder of the light is 47 mm.
-
- Lighting System
- Inverter
-
- Fluorescent Lamp
- 13WFPL13EX-N
-
- Amount Of Content
- 1 unit
Product Description
Handheld inverter type portable work light which uses a commercially available 13 watt twin tube as a light source.
[Features]
· 1.4 mm thick polycarbonate is used for the outer cylinder. It has a double insulation structure that does not need grounding.
· Fluorescent tubes are held on a dedicated cradle to prevent damage to them due to impacts from being dropped or collisions with tools.
· SL-13TR has a cord length of 30 cm, and can be used as a light head of 100 V outlet reels at automobile repair shops, etc.
· SL-13TR-8 has a cord length of 8 m, and can be used as a working light by plugging it directly into an outlet.
· The inverter substrate in the grip is a glass epoxy through hole substrate that prevents substrate damage due to drop impact.
[Applications]
· Convenient as a hand-held working light when illuminating at hand a wide area to some extent.
· Uses a magnetic/set screw type holder convenient for lighting inside fixed light fixtures, machinery, and distribution board boxes.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Cord Length (m) |
Trusco Code |
Mass (g) |
Amount Of Content |
|
฿ 11,290.00
|
HANDY LIGHTS
|
1 Piece(s)
|
|
10 Day(s)
|
0.24 |
365-8805 |
350 |
1 unit |
|
฿ 9,244.00
|
HANDY LIGHTS
|
1 Piece(s)
|
|
10 Day(s)
|
8.00 |
253-0317 |
1060 |
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?