(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Strong Light (Inverter Type / Slim Type)

Strong Light (Inverter Type / Slim Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 7,008.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SL-8W
SL-8W-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type Trusco Code Mass
(g)
Type Amount Of Content

฿ 7,008.00

HANDY LIGHTS 1 Piece(s) 12 Day(s) For Hand 337-6117 740 For Hand 1 unit

฿ 8,183.00

HANDY LIGHTS 1 Piece(s) 12 Day(s) Mounting 337-6125 750 Mounting 1 unit

Basic Specifications

  • Product Model
    Fluorescent Lamp
  • Brightness(lm)
    460
  • Shape
    With Hook
  • Power
    AC
  • Cord Length(m)
    5
  • Total Length(mm)
    448.5
  • Voltage(V)
    100
  • Power Consumption(W)
    8
  • For Replacement Fluorescent Lights
    FL-8EX-N
  • Features
    It has a 30 mm slim lighting part, so it is convenient for inspection work at tight places.
  • Rain-proof Dust-proof Structure
    IP66
  • Lighting System
    Inverter
  • External Cylinder
    Polycarbonate
  • Amount Of Content
    1 unit

Product Description

[Features]
· It has a 30 mm slim lighting part, so it is convenient for inspection work in narrow places.
[Applications]
· Inspection/working in narrow spaces.

Part Number
SL-8W
SL-8W-N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Detailing Type Trusco Code Mass
(g)
Type Amount Of Content

฿ 7,008.00

HANDY LIGHTS 1 Piece(s) 12 Day(s) For Hand 337-6117 740 For Hand 1 unit

฿ 8,183.00

HANDY LIGHTS 1 Piece(s) 12 Day(s) Mounting 337-6125 750 Mounting 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1