(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rainproof FLUO Light (for Outdoor Use) (FCW-10)

Rainproof FLUO Light (for Outdoor Use) (FCW-10)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
FCW-0
FCW-5
FCW-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Length
(m)
Trusco Code Mass
(g)
Inner capacity

฿ 6,358.24

HANDY LIGHTS 1 Piece(s) 14 Day(s) 0.3 370-3169 500 1 unit

฿ 7,161.37

HANDY LIGHTS 1 Piece(s) 10 Day(s) 5 107-3729 1000 1 unit

฿ 7,980.00

HANDY LIGHTS 1 Piece(s) 14 Day(s) 10 370-3177 1600 1 unit

Basic Specifications

  • Product types
    Fluorescent Light
  • Brightness(lm)
    840
  • Shape
    With Hook
  • Power Supply
    AC
  • Special Purpose
    Rain-Proof
  • Overall Length(mm)
    425
  • Voltage(V)
    100
  • Power Consumption(W)
    13
  • Features
    For outdoors, rain-proof and thus there is no problem with getting wet.
  • Electrical wire category
    2PNCT
  • Electrical wire thickness(mm2)
    0.75
  • Number of electrical wire cores
    2C
  • Replacement Ball
    FPL13EX-N
  • Inner capacity
    1 unit

Product Description

Safety work light for projecting light.
It is designed for indoor use and comes with hand switch for easy use.

Part Number
FCW-0
FCW-5
FCW-10
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Length
(m)
Trusco Code Mass
(g)
Inner capacity

฿ 6,358.24

HANDY LIGHTS 1 Piece(s) 14 Day(s) 0.3 370-3169 500 1 unit

฿ 7,161.37

HANDY LIGHTS 1 Piece(s) 10 Day(s) 5 107-3729 1000 1 unit

฿ 7,980.00

HANDY LIGHTS 1 Piece(s) 14 Day(s) 10 370-3177 1600 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1