(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ILI Type Home Hand Lamp (ILI-5Y)

ILI Type Home Hand Lamp (ILI-5Y)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ILI-5R
ILI-5Y
ILI-10R
ILI-10Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Length
(m)
Color Trusco Code Mass
(g)
Inner capacity

฿ 907.98

HAND LAMPS 1 Piece(s) 10 Day(s) 5 Red 370-3495 640 1 unit

฿ 846.91

HAND LAMPS 1 Piece(s) 10 Day(s) 5 Yellow 370-3509 640 1 unit

฿ 1,205.32

HAND LAMPS 1 Piece(s) 10 Day(s) 10 Red 370-3461 1150 1 unit

฿ 1,205.32

HAND LAMPS 1 Piece(s) 10 Day(s) 10 Yellow 370-3479 1150 1 unit

Basic Specifications

  • Product types
    Light Bulb
  • Brightness(lm)
    790
  • Shape
    With Hook
  • Power Supply
    AC
  • Voltage(V)
    100
  • Power Consumption(W)
    60
  • Features
    It has a lightweight and compact body.
  • Electrical wire category
    VCT 0.75 mm2 x 2 Cores
  • Inner capacity
    1 unit

Product Description

Incandescent hand lamp for indoor use.
[Features]
· Uses thermosetting resin with excellent insulation.
· With on-hand switch.
· Brightness: 790 lm.
[Applications]
· As outdoor work lighting.

Part Number
ILI-5R
ILI-5Y
ILI-10R
ILI-10Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Cord Length
(m)
Color Trusco Code Mass
(g)
Inner capacity

฿ 907.98

HAND LAMPS 1 Piece(s) 10 Day(s) 5 Red 370-3495 640 1 unit

฿ 846.91

HAND LAMPS 1 Piece(s) 10 Day(s) 5 Yellow 370-3509 640 1 unit

฿ 1,205.32

HAND LAMPS 1 Piece(s) 10 Day(s) 10 Red 370-3461 1150 1 unit

฿ 1,205.32

HAND LAMPS 1 Piece(s) 10 Day(s) 10 Yellow 370-3479 1150 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1