(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Refill Cord Hand Ramp (w/ 2-Pin Plug) (CM-0)

Refill Cord Hand Ramp (w/ 2-Pin Plug) (CM-0)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CM10G
CM-0
CM-05A
CM-05B
CM-0G
KM-10G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Cord Length
(m)
Details Type Power Consumption
(W)
Trusco Code Mass
(g)
Light Bulb Inner capacity

฿ 2,715.72

HAND LAMPS 1 Piece(s) 12 Day(s) 1500 10 Hand Lamp with Light Bulb (Grounded) 100 370-2961 1960 AS100 1 unit

฿ 1,124.88

HAND LAMPS 1 Piece(s) 10 Day(s) 790 0.3 Hand Lamp No Light Bulb 60 370-2910 350 - 1 unit

฿ 1,367.79

HAND LAMPS 1 Piece(s) 12 Day(s) 790 5 Hand Lamp with Light Bulb 60 370-2928 700 AS-60 1 unit

฿ 1,280.71

HAND LAMPS 1 Piece(s) 12 Day(s) 790 5 Hand Lamp No Light Bulb 60 370-2936 700 - 1 unit

฿ 1,775.83

HAND LAMPS 1 Piece(s) 14 Day(s) 1500 0.3 Hand Lamp No Light Bulb (Grounded) 100 370-2944 440 - 1 unit

฿ 3,004.04

HAND LAMPS 1 Piece(s) 10 Day(s) 3460 10 Hand Lamp with Light Bulb (Grounded) 200 370-3592 2090 AS200 1 unit

Basic Specifications

  • Product types
    Light Bulb
  • Shape
    Lanthanum
  • Power Supply
    AC
  • Voltage(V)
    100
  • Features
    Uses a resin grip that features outstanding heat resistance and insulation.
  • Electrical wire category
    VCT1.25mm2
  • Replacement Ball
    AS-60/AS100/AS200
  • Inner capacity
    1 unit

Product Description

An incandescent hand lamp with a built-in power outlet.
[Features]
· Resin clip (CM-0/CM-05A/CM-05B/CM-10B) with excellent heat resistance and insulation properties.
· As it has a built-in power outlet, both lighting and electric tools can be used at the same time, which makes it very convenient.
· An even safer grounding type structure (KM-10G/CM-10G).
· With convenient handy switch.
[Applications]
· Ideal for car servicing and machine inspection or repair.

Part Number
CM10G
CM-0
CM-05A
CM-05B
CM-0G
KM-10G
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Cord Length
(m)
Details Type Power Consumption
(W)
Trusco Code Mass
(g)
Light Bulb Inner capacity

฿ 2,715.72

HAND LAMPS 1 Piece(s) 12 Day(s) 1500 10 Hand Lamp with Light Bulb (Grounded) 100 370-2961 1960 AS100 1 unit

฿ 1,124.88

HAND LAMPS 1 Piece(s) 10 Day(s) 790 0.3 Hand Lamp No Light Bulb 60 370-2910 350 - 1 unit

฿ 1,367.79

HAND LAMPS 1 Piece(s) 12 Day(s) 790 5 Hand Lamp with Light Bulb 60 370-2928 700 AS-60 1 unit

฿ 1,280.71

HAND LAMPS 1 Piece(s) 12 Day(s) 790 5 Hand Lamp No Light Bulb 60 370-2936 700 - 1 unit

฿ 1,775.83

HAND LAMPS 1 Piece(s) 14 Day(s) 1500 0.3 Hand Lamp No Light Bulb (Grounded) 100 370-2944 440 - 1 unit

฿ 3,004.04

HAND LAMPS 1 Piece(s) 10 Day(s) 3460 10 Hand Lamp with Light Bulb (Grounded) 200 370-3592 2090 AS200 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1