(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Handy Lamp (Aseismic Light Bulb Provided) (KL-100)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KL-100
KL-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Power Consumption
(W)
Trusco Code Mass
(g)
Inner capacity

฿ 964.48

HAND LAMPS 1 Piece(s) 12 Day(s) 1500 100 370-3576 630 1 unit

฿ 1,112.71

HAND LAMPS 1 Piece(s) 12 Day(s) 3460 200 370-3584 650 1 unit

Basic Specifications

  • Product types
    Light Bulb
  • Shape
    With clip
  • Power Supply
    AC
  • Cord Length(m)
    5
  • Voltage(V)
    100
  • Features
    This product includes a large iron plate clip.
  • Electrical wire category
    VCTFK 0.75 mm2 x 2 Cores
  • Inner capacity
    1 unit

Product Description

[Specifications]
·A replacement bulb for 100 W incandescent hand lamps.
·Light and useful.
·The main body rotates 360°, and the angle can be freely adjusted with a ball joint type that rotates 120° forward and backward.

Part Number
KL-100
KL-200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Brightness
(lm)
Power Consumption
(W)
Trusco Code Mass
(g)
Inner capacity

฿ 964.48

HAND LAMPS 1 Piece(s) 12 Day(s) 1500 100 370-3576 630 1 unit

฿ 1,112.71

HAND LAMPS 1 Piece(s) 12 Day(s) 3460 200 370-3584 650 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1