(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clip Board A4 Vertical, A4 Side, CB-200/CB201

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 193.74 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CB-200-BK
CB-201-BK
CB-201-BU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Standard Trusco Code

฿ 226.00

CLIP BOARDS 1 Piece(s) 10 Day(s) Black A4 Portrait 400-5686

฿ 226.00

CLIP BOARDS 1 Piece(s) 10 Day(s) Black A4 Landscape 400-5708

฿ 193.74

CLIP BOARDS 1 Piece(s) 10 Day(s) Blue A4 Landscape 400-5716

Basic Specifications

  • Product Model
    Clip Board
  • Advantage
    Board has thickness so it withstands shocks, and has excellent durability. Pen holder can clamp any writing instrument such as ballpoint pens and pencils.
  • Body Material
    Recycled ABS
  • Mass(g)
    195

Product Description

Clip board with high durability and stable writing comfort due to the thickness of the board.
[Features]
· The board is thick and strong against shock with its excellent durability.
· Various writing implements such as ballpoint pen and pencils can be attached to the pen holder.
· Adopts recycled ABS resin is used on its main body.
· Fixes pinched papers firmly with the large clip.
[Usage]
· Used often when writing on paper while moving around.

Part Number
CB-200-BK
CB-201-BK
CB-201-BU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Standard Trusco Code

฿ 226.00

CLIP BOARDS 1 Piece(s) 10 Day(s) Black A4 Portrait 400-5686

฿ 226.00

CLIP BOARDS 1 Piece(s) 10 Day(s) Black A4 Landscape 400-5708

฿ 193.74

CLIP BOARDS 1 Piece(s) 10 Day(s) Blue A4 Landscape 400-5716

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1