(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Card Case (Soft Type)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 30.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
OC-SA-3
OC-SA-4
OC-SA-5
OC-SA-6
OC-SA-7
OC-SB-4
OC-SB-5
OC-SB-6
OC-SB-7
OC-SB-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard Internal Dimensions: Length
(mm)
Internal Dimensions: Width
(mm)
Trusco Code Mass
(g)

฿ 231.00

CARD CASE 1 Piece(s) 12 Day(s) A3 302 430 356-1836 105

฿ 115.00

CARD CASE 1 Piece(s) 12 Day(s) A4 216 302 356-1844 53

฿ 63.00

CARD CASE 1 Piece(s) 12 Day(s) A5 151 213 356-1852 27

฿ 55.72

CARD CASE 1 Piece(s) Same day A6 107 152 356-1861 13

฿ 33.00

CARD CASE 1 Piece(s) 12 Day(s) A7 82 110 356-1879 6

฿ 189.00

CARD CASE 1 Piece(s) 1 Day(s) B4 262 372 356-1887 75

฿ 90.00

CARD CASE 1 Piece(s) 12 Day(s) B5 185 260 356-1895 37

฿ 57.00

CARD CASE 1 Piece(s) 12 Day(s) B6 132 183 356-1909 18

฿ 51.34

CARD CASE 1 Piece(s) 14 Day(s) B7 94 131 356-1917 8

฿ 30.00

CARD CASE 1 Piece(s) Same day B8 67 94 356-1925 5

Basic Specifications

  • Product Model
    Other
  • Advantage
    As the material uses olefin based resin, when incinerated it does not generate harmful gases such as hydrogen chloride gases from burning calories. Non-transfer type prevents contact with copy and printed matter.
  • Specifications
    Soft Type

Product Description

"Uses environmentally friendly olefinic materials."

Part Number
OC-SA-3
OC-SA-4
OC-SA-5
OC-SA-6
OC-SA-7
OC-SB-4
OC-SB-5
OC-SB-6
OC-SB-7
OC-SB-8
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Standard Internal Dimensions: Length
(mm)
Internal Dimensions: Width
(mm)
Trusco Code Mass
(g)

฿ 231.00

CARD CASE 1 Piece(s) 12 Day(s) A3 302 430 356-1836 105

฿ 115.00

CARD CASE 1 Piece(s) 12 Day(s) A4 216 302 356-1844 53

฿ 63.00

CARD CASE 1 Piece(s) 12 Day(s) A5 151 213 356-1852 27

฿ 55.72

CARD CASE 1 Piece(s) Same day A6 107 152 356-1861 13

฿ 33.00

CARD CASE 1 Piece(s) 12 Day(s) A7 82 110 356-1879 6

฿ 189.00

CARD CASE 1 Piece(s) 1 Day(s) B4 262 372 356-1887 75

฿ 90.00

CARD CASE 1 Piece(s) 12 Day(s) B5 185 260 356-1895 37

฿ 57.00

CARD CASE 1 Piece(s) 12 Day(s) B6 132 183 356-1909 18

฿ 51.34

CARD CASE 1 Piece(s) 14 Day(s) B7 94 131 356-1917 8

฿ 30.00

CARD CASE 1 Piece(s) Same day B8 67 94 356-1925 5

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●With non-transfer type that does not adhere to copy or print
●Uses environmentally friendly olefinic materials.

Specification

●SPQ(sheet):20