(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wooden Award Golden Frame (KW-103H)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
KW-100J-H
KW-101-H
KW-102J-H
KW-103H
KW-105J-H
KW-106-H
KW-107H
KW-109J-H
KW-110H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Outer Diameter Dimensions
(mm)
Storage Paper Dimensions
(mm)
Standard Trusco Code Mass
(g)

฿ 598.00

FILE 1 Piece(s) 1 Day(s) 300 x 225 257 x 182 JIS B5 Size 398-6233 510

฿ 598.00

FILE 1 Piece(s) 1 Day(s) 307 x 228 264 x 185 B5 Size 398-6241 580

฿ 686.00

FILE 1 Piece(s) 1 Day(s) 340 x 253 297 x 210 JIS A4 Size 398-6250 630

฿ 686.00

FILE 1 Piece(s) 1 Day(s) 394 x 258 306 x 215 A4 Size 398-6268 690

฿ 745.00

FILE 1 Piece(s) 1 Day(s) 407 x 300 364 x 257 JIS B4 Size 398-6276 890

฿ 825.00

FILE 1 Piece(s) 1 Day(s) 422 x 316 379 x 273 Medium Certificate Size 398-6284 980

฿ 825.00

FILE 1 Piece(s) 1 Day(s) 437 x 316 394 x 273 Large B4 Size 398-6292 1020

฿ 877.00

FILE 1 Piece(s) 1 Day(s) 463 x 340 420 x 297 JIS A3 Size 398-6306 1240

฿ 950.00

FILE 1 Piece(s) 1 Day(s) 483 x 361 440 x 318 A3 Size 398-6314 1330

Basic Specifications

  • Product Model
    Other
  • Advantage
    Certificate display that uses a wood frame.
  • Specifications: Transparent Board
    Made of Glass
Part Number
KW-100J-H
KW-101-H
KW-102J-H
KW-103H
KW-105J-H
KW-106-H
KW-107H
KW-109J-H
KW-110H
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Frame Outer Diameter Dimensions
(mm)
Storage Paper Dimensions
(mm)
Standard Trusco Code Mass
(g)

฿ 598.00

FILE 1 Piece(s) 1 Day(s) 300 x 225 257 x 182 JIS B5 Size 398-6233 510

฿ 598.00

FILE 1 Piece(s) 1 Day(s) 307 x 228 264 x 185 B5 Size 398-6241 580

฿ 686.00

FILE 1 Piece(s) 1 Day(s) 340 x 253 297 x 210 JIS A4 Size 398-6250 630

฿ 686.00

FILE 1 Piece(s) 1 Day(s) 394 x 258 306 x 215 A4 Size 398-6268 690

฿ 745.00

FILE 1 Piece(s) 1 Day(s) 407 x 300 364 x 257 JIS B4 Size 398-6276 890

฿ 825.00

FILE 1 Piece(s) 1 Day(s) 422 x 316 379 x 273 Medium Certificate Size 398-6284 980

฿ 825.00

FILE 1 Piece(s) 1 Day(s) 437 x 316 394 x 273 Large B4 Size 398-6292 1020

฿ 877.00

FILE 1 Piece(s) 1 Day(s) 463 x 340 420 x 297 JIS A3 Size 398-6306 1240

฿ 950.00

FILE 1 Piece(s) 1 Day(s) 483 x 361 440 x 318 A3 Size 398-6314 1330

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Picture frame of certificate which uses wooden frame.

Specification

●Transparent Plate: Made of Glass