1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holder Type Clip Clicks (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 94.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Wide, large-type, medium-type clips and magnet types are available to suit the purpose of clipping and can be used in various locations.
· The clip uses a stainless steel spring, providing a powerful grip.
· The large clip is subjected to a non-slip treatment especially suitable for gripping pipes.
· The angle of the joint can be adjusted freely by 360°.
[Applications]
· For posting documents, drawings, etc.
· Ideal for office equipment and telephone memo stand.

Part Number
TC-C1C5-3
TC-C1C5-5
TC-C1C5-50
TC-C1C5-100
TC-C1MG-3
TC-C1MG-5
TC-C1MG-50
TC-C1MG-100
TC-C5C5-3
TC-C5C5-5
TC-C5C5-50
TC-C5C5-100
TC-C5KMG-3
TC-C5KMG-5
TC-C5MG-3
TC-C5MG-5
TC-C5MG-50
TC-C5MG-100
TC-C6BASE-50
TC-C6BASE-100
TC-C6C5-1
TC-C6C5-3
TC-C6C5-5
TC-C6C5-50
TC-C6C5-100
TC-C6KMG-1
TC-C6KMG-50
TC-C6KMG-100
TC-C6MG-1
TC-C6MG-3
TC-C6MG-5
TC-C6MG-50
TC-C6MG-100
TC-LC1LC3-1
TC-LC1LC3-50
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Model Full length
(mm)
Clip Type + Joint Type + Clip Type Trusco Code

฿ 117.85

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Multi Movable145C1 type + Joint 3 series + C5 type261-9580

฿ 113.00

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Multi Movable175C1 type + Joint 5 series + C5 type261-9610

฿ 115.35

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Straight bar170C1 type + Straight 50 + C5 type261-9644

฿ 122.32

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) Straight bar220C1 type + Straight 100 + C5 type261-9679

฿ 138.00

CLIP(HOLDERTYPE) 1 Piece(s) Same day Multi Movable95C1 type + Joint 3 series + MG type261-9881

฿ 168.77

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Multi Movable145C1 type + Joint 5 series + MG type261-9911

฿ 138.97

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Straight bar120C1 type + Straight 50 + MG type261-9946

฿ 145.55

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) Straight bar170C1 type + Straight 100 + MG type261-9971

฿ 103.00

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) Multi Movable165C5 type + Joint 3 series + C5 type261-9571

฿ 162.19

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) Multi Movable200C5 type + Joint 5 series + C5 type261-9601

฿ 132.39

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) Straight bar190C5 type + Straight 50 + C5 type261-9636

฿ 138.97

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Straight bar240C5 type + Straight 100 + C5 type261-9661

฿ 192.77

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) Multi Movable120C5 type + Joint 3 series + KMG type447-3281

฿ 218.71

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Multi Movable155C5 type + Joint 5 series + KMG type447-3299

฿ 162.19

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) Multi Movable115C5 type + Joint 3 series + MG type261-9873

฿ 185.42

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Multi Movable150C5 type + Joint 5 series + MG type261-9903

฿ 154.06

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Straight bar140C5 type + Straight 50 + MG type261-9938

฿ 162.19

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) Straight bar190C5 type + Straight 100 + MG type261-9962

฿ 159.72

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Base100C6 type + Straight bar 50 + Base 100φ447-3311

฿ 165.68

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Base150C6 type + Straight bar 100 + Base 100φ447-3302

฿ 94.00

CLIP(HOLDER TYPE) 1 Piece(s) 20 Day(s) Simple95C6 type + Joint 1 series + C5 type447-3329

฿ 132.39

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) Multi Movable135C6 type + Joint 3 series + C5 type261-9563

฿ 158.71

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) Multi Movable165C6 type + Joint 5 series + C5 type261-9598

฿ 128.90

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) Straight bar160C6 type + Straight 50 + C5 type261-9628

฿ 137.00

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Straight bar210C6 type + Straight 100 + C5 type261-9652

฿ 178.84

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) Simple65C6 type + Joint 1 series + KMG type447-3337

฿ 188.40

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Straight bar115C6 type + Straight bar 50 + KMG type447-3353

฿ 192.00

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Straight bar165C6 type + Straight bar 100 + KMG type447-3345

฿ 152.13

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) Simple50C6 type + Joint 1 series + MG type447-3361

฿ 158.71

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Multi Movable85C6 type + Joint 3 series + MG type261-9865

฿ 181.94

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Multi Movable120C6 type + Joint 5 series + MG type261-9890

฿ 152.13

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Straight bar110C6 type + Straight 50 + MG type261-9920

฿ 158.71

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Straight bar160C6 type + Straight 100 + MG type261-9954

฿ 206.00

CLIP(HOLDER TYPE) 1 Piece(s) 12 Day(s) Large165LC1 type + Joint 1 series + LC3 type447-3370

฿ 280.00

CLIP(HOLDER TYPE) 1 Piece(s) 1 Day(s) Large220LC1 type + Straight bar 50 + LC3 type447-3388

Loading...

  1. 1