1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spatter Sheet Premium Platinum (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 2,637.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· This sputtering sheet is more durable than Type A to severe conditions imposed by the manufacturer in implementation tests.
· Type that repels any sparks and slag.
· It has excellent tensile strength, flexible yet thick and easy to handle.
· Flame resistant fiber (PANOX made by SGL) satin fabric has white silicone coating on one side, and pink silicone coating on the other side.
[Applications]
· For use as a welding spark and slag-catching sheet, flameproof curtain or curing sheet.

Features

●Sputter sheet which has resisted the test with the stricter conditions than type A(compared to our company's products).
●Excellent tensile strength, it is flexible and easy-to-handle, even though with its thick wall.

Usage

●As a welding spark and slag receiving sheet, fire proof curtain, and curing sheet.

Specification

●JIS A 1323 Class A Passing No. 09A0154 
●(foundation) Japan Fire Retardant Association Flame Retardant Performance Test Compliant No. CO090006 
●Thickness: Approx. 1.3mm

Materials

●Flame Resistant Fiber Fabrics 
●Silicone Double-sided Processing(front: white/back: pink color)
Part Number
YS-PP-1
YS-PP-2
YS-PP-4
YS-PP-6SALE
YS-PPR-CUT-S
YS-PPR-CUT-W
YS-PPR-SSALE
YS-PPR-WSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of Grommets Grommet pitch A (mm) Grommet pitch B (mm) Width (mm) Length (mm) Type Details Model Trusco Code Mass

฿ 2,703.34

SPATTER SHEETS 1 Piece(s) 10 Day(s) 4880880920920No. 1-351-7454900g

฿ 5,644.81

SPATTER SHEETS 1 Piece(s) Same day 124404709201920No. 2-351-74621800g

฿ 10,813.34

SPATTER SHEETS 1 Piece(s) 1 Day(s) 1647047019201920No. 4-351-74713600g

฿ 16,218.34

฿ 13,211.46

SPATTER SHEETS 1 Piece(s) 1 Day(s) 2047048019202920No. 6-351-74895400g

฿ 2,637.81

YSO SPATTER SHEETS 1 Piece(s) 40 Day(s) ---1000-CutSold by the Piece467-4111900g/m

฿ 5,222.67

YSO SPATTER SHEETS 1 Piece(s) 40 Day(s) ---2000-CutSold by the Piece467-41201800g/m

฿ 45,050.00

฿ 36,697.73

SPATTER SHEETS 1 Piece(s) 1 Day(s) ---100020000Roll-351-749718000g

฿ 90,098.34

฿ 68,808.10

SPATTER SHEETS 1 Piece(s) 1 Day(s) ---200020000Roll-351-750136000g

Loading...

  1. 1

Basic Information

Product Type Spatter Sheet Material Code JIS A Type Use As a sheet for receiving weld sparks and slag, a flame-retardant curtain, and a curing sheet.
Specifications JIS A 1323 Type A Pass, No.09A0154 Japan Fire Retardant Association Flameproof Performance Test Compatible Product, Test No.CO090006 Product Thickness Approx. 1.2 mm Product Material Flame resistant fiber fabric Both side silicon treatment (Front: White/Back: Pink)