1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spatter Sheet Alpha, Material: Flame-Resistant Fiber Fabric / Silicone (White), Single Sided Coating (Part Number)

TRC SPATTER SHEETS

Spatter Sheet Alpha, Material: Flame-Resistant Fiber Fabric / Silicone (White), Single Sided Coating
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,286.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Plain-woven economical type that is affordable and convenient to use.
· Spark/slag repelling (front surface) / adhesive (back surface) type, combination type.
· Doesn't include harmful fibers such as asbestos or fiberglass that irritates the skin.
· Order in your preferred length (in meter units).
· Will not burn, melt or shrink even if it touches flame in open air.
[Applications]
· As a sheet for catching welding sparks, a flameproof cover, a flameproof curtain and a curing sheet.

Part Number
SPS-RA-CUT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,286.00

TRC SPATTER SHEETS 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Product Type Sputtering sheet Material Flame-resistant fiber fabric / Silicon (white) one-side processing Material Code JIS C type
Width (mm) 1000 Type Cut Details Type Peddle Type
Trusco Code - Application Acts as a welding spark receiving sheet, fire-resistant cover, fire-resistant curtain, and curing sheet. Specifications JIS A1323 C Type Compliant and with 03A0412 JFRA Fire Retardant Performance Tests Test No.CO030040
Product thickness About 0.7 mm Mass(g/m) 430

Please check the type/dimensions/specifications of the part SPS-RA-CUT in the Spatter Sheet Alpha, Material: Flame-Resistant Fiber Fabric / Silicone (White), Single Sided Coating series.