(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Seizure Lubricant Moricoat®M-8800 (Dry Coating Type)

Anti-Seizure Lubricant Moricoat®M-8800 (Dry Coating Type)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of M8800-045

  • Type
    Spray
  • Operating Temperature Range(°C)
    -70 – 200
  • Color
    Black
  • Trusco Code
    397-4448
  • Mass(g)
    400
  • Main Ingredient
    Binder, Molybdenum Disulfide
  • Application 1
    Lubrication of metal parts vulnerable to oil
  • Application 2
    Dry lubricant treatment has been applied to the parts that cannot be heated.
  • Amount Of Content
    1 pc (360 ml)
Part Number
M8800-045
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,554.60

ANTI-SEIZING LUBRICANTS 1 Piece(s) 8 Day(s) 1 pc (360 ml)

Basic Specifications

  • Type
    Spray
  • Operating Temperature Range(°C)
    -70 – 200
  • Color
    Black
  • Trusco Code
    397-4448
  • Mass(g)
    400
  • Main Ingredient
    Binder, Molybdenum Disulfide
  • Application 1
    Lubrication of metal parts vulnerable to oil
  • Application 2
    Dry lubricant treatment has been applied to the parts that cannot be heated.
  • Amount Of Content
    1 pc (360 ml)

Product Description

[Features]
· Room temperature/high temperature curing type molybdenum disulfide dry film lubricant.
[Applications]
· Lubrication of metal parts vulnerable to oil.
· Dry lubricant treatment has been applied to parts that cannot be heated.
· Valve and shoe parts.

Specifications of M8800-045

  • Type
    Spray
  • Operating Temperature Range(°C)
    -70 – 200
  • Color
    Black
  • Trusco Code
    397-4448
  • Mass(g)
    400
  • Main Ingredient
    Binder, Molybdenum Disulfide
  • Application 1
    Lubrication of metal parts vulnerable to oil
  • Application 2
    Dry lubricant treatment has been applied to the parts that cannot be heated.
  • Amount Of Content
    1 pc (360 ml)
Part Number
M8800-045
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 3,554.60

ANTI-SEIZING LUBRICANTS 1 Piece(s) 8 Day(s) 1 pc (360 ml)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1