- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of U-20
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- -40~180
-
- Color
- Black
-
- Exactly
- No.1~2
-
- Trusco Code
- 122-9788
-
- Mass(g)
- 2150
-
- Main Ingredient
- Polyalkylene glycol, molybdenum disulfide
-
- Solid Lubrication Temperature
- 400℃
-
- Application 1
- Lubrication of machinery, assembly, and seizure prevention
-
- Features 1
- Does not leave sludge during high temperature heating.
-
- Amount Of Content
- 1 Can (2 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 13,442.84
|
ANTI-SEIZING LUBRICANTS
|
1 Piece(s)
|
|
6 Day(s)
|
1 Can (2 kg) |
Basic Specifications
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- -40~180
-
- Color
- Black
-
- Exactly
- No.1~2
-
- Trusco Code
- 122-9788
-
- Mass(g)
- 2150
-
- Main Ingredient
- Polyalkylene glycol, molybdenum disulfide
-
- Solid Lubrication Temperature
- 400℃
-
- Application 1
- Lubrication of machinery, assembly, and seizure prevention
-
- Features 1
- Does not leave sludge during high temperature heating.
-
- Amount Of Content
- 1 Can (2 kg)
Product Description
Anti-seize lubricant that does not leave sludge during high temperature heating.
[Features]
· Extreme pressure multi-purpose paste with molybdenum disulfide as the primary component, particularly for high temperature applications.
· Does not leave sludge during high temperature heating.
· Operating temperature range: -40 – +180°C.
· Solid lubrication temperature: 400°C.
[Applications]
· Lubrication of machinery, assembly, and seizure prevention.
· For lubrication, etc., of trolleys and conveyors used in high temperature furnaces.
Specifications of U-20
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- -40~180
-
- Color
- Black
-
- Exactly
- No.1~2
-
- Trusco Code
- 122-9788
-
- Mass(g)
- 2150
-
- Main Ingredient
- Polyalkylene glycol, molybdenum disulfide
-
- Solid Lubrication Temperature
- 400℃
-
- Application 1
- Lubrication of machinery, assembly, and seizure prevention
-
- Features 1
- Does not leave sludge during high temperature heating.
-
- Amount Of Content
- 1 Can (2 kg)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 13,442.84
|
ANTI-SEIZING LUBRICANTS
|
1 Piece(s)
|
|
6 Day(s)
|
1 Can (2 kg) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?