- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of G-05
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- -20~120
-
- Color
- Black
-
- Trusco Code
- 397-4413
-
- Mass(g)
- 620
-
- Main Ingredient
- Mineral Oil, Lithium Soap, Molybdenum Disulfide
-
- Application 1
- Prevents torsion of metal components, prevents screws from seizing, and lubricates work machinery and metal processing devices
-
- Features 1
- Ideal for low speed, high load, and impact load lubrication.
-
- Amount Of Content
- 1 Can (500 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,390.77
|
ANTI-SEIZING LUBRICANTS
|
2 Piece(s)
|
|
8 Day(s)
|
1 Can (500 g) |
Basic Specifications
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- -20~120
-
- Color
- Black
-
- Trusco Code
- 397-4413
-
- Mass(g)
- 620
-
- Main Ingredient
- Mineral Oil, Lithium Soap, Molybdenum Disulfide
-
- Application 1
- Prevents torsion of metal components, prevents screws from seizing, and lubricates work machinery and metal processing devices
-
- Features 1
- Ideal for low speed, high load, and impact load lubrication.
-
- Amount Of Content
- 1 Can (500 g)
Product Description
[Features]
· Paste with 60% or higher molybdenum disulfide concentration.
· Ideal for low speed, high load, and impact load lubrication.
[Applications]
· Prevents galling of metal components, prevents screws from seizing, and lubricates machine tools and metal machining.
Specifications of G-05
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- -20~120
-
- Color
- Black
-
- Trusco Code
- 397-4413
-
- Mass(g)
- 620
-
- Main Ingredient
- Mineral Oil, Lithium Soap, Molybdenum Disulfide
-
- Application 1
- Prevents torsion of metal components, prevents screws from seizing, and lubricates work machinery and metal processing devices
-
- Features 1
- Ideal for low speed, high load, and impact load lubrication.
-
- Amount Of Content
- 1 Can (500 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,390.77
|
ANTI-SEIZING LUBRICANTS
|
2 Piece(s)
|
|
8 Day(s)
|
1 Can (500 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?