- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of M77-05
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- -45~230
-
- Color
- Black
-
- Trusco Code
- 397-4430
-
- Mass(g)
- 620
-
- Main Ingredient
- Silicone oil, lithium soap, molybdenum disulfide
-
- Application 1
- To prevent torsion and seizing of metal components
-
- Features 1
- Excellent compatibility with rubber or plastic.
-
- Application 2
- Wear reduction for O-ring
-
- Amount Of Content
- 1 Can (500 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,361.39
|
ANTI-SEIZING LUBRICANTS
|
1 Piece(s)
|
|
6 Day(s)
|
1 Can (500 g) |
Basic Specifications
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- -45~230
-
- Color
- Black
-
- Trusco Code
- 397-4430
-
- Mass(g)
- 620
-
- Main Ingredient
- Silicone oil, lithium soap, molybdenum disulfide
-
- Application 1
- To prevent torsion and seizing of metal components
-
- Features 1
- Excellent compatibility with rubber or plastic.
-
- Application 2
- Wear reduction for O-ring
-
- Amount Of Content
- 1 Can (500 g)
Product Description
[Features]
· Silicone-based paste with molybdenum disulfide as the primary component.
· Excellent compatibility with rubber or plastic.
[Applications]
· Prevents galling and seizing of metal components.
· Wear reduction for O-rings.
Specifications of M77-05
-
- Type
- Paste
-
- Operating Temperature Range(°C)
- -45~230
-
- Color
- Black
-
- Trusco Code
- 397-4430
-
- Mass(g)
- 620
-
- Main Ingredient
- Silicone oil, lithium soap, molybdenum disulfide
-
- Application 1
- To prevent torsion and seizing of metal components
-
- Features 1
- Excellent compatibility with rubber or plastic.
-
- Application 2
- Wear reduction for O-ring
-
- Amount Of Content
- 1 Can (500 g)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,361.39
|
ANTI-SEIZING LUBRICANTS
|
1 Piece(s)
|
|
6 Day(s)
|
1 Can (500 g) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?