- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Anti-Galling Agent Spray Grease
Specifications of TB182B
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- -20~130
-
- Color
- Ocher
-
- Trusco Code
- 126-3358
-
- Mass(g)
- 320
-
- Main Ingredient
- Synthetic Oil
-
- Application
- Prevents seizing of machine parts bearing heavy loads
-
- Features 1
- The soft greasy film that can withstand a heavy load has very strong lubricating effect that can resolve squeaky sounds and poor lubrication.
-
- Features 2
- Its excellent anticorrosive property prevents occurrence of rust.
-
- Amount Of Content
- 1 pc (340 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 655.63
|
ANTI-SEIZING LUBRICANTS
|
2 Piece(s)
|
|
6 Day(s)
|
1 pc (340 ml) |
Basic Specifications
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- -20~130
-
- Color
- Ocher
-
- Trusco Code
- 126-3358
-
- Mass(g)
- 320
-
- Main Ingredient
- Synthetic Oil
-
- Application
- Prevents seizing of machine parts bearing heavy loads
-
- Features 1
- The soft greasy film that can withstand a heavy load has very strong lubricating effect that can resolve squeaky sounds and poor lubrication.
-
- Features 2
- Its excellent anticorrosive property prevents occurrence of rust.
-
- Amount Of Content
- 1 pc (340 ml)
Product Description
[Features]
· It is an aerosol type grease-like high-viscosity antirust lubricant.
· The soft greasy film that can withstand a heavy load has very strong lubricating effect that can resolve squeaky sounds and poor lubrication.
· Its excellent anticorrosive property prevents occurrence of rust.
[Applications]
· Prevents seizing of machine parts bearing heavy loads.
Specifications of TB182B
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- -20~130
-
- Color
- Ocher
-
- Trusco Code
- 126-3358
-
- Mass(g)
- 320
-
- Main Ingredient
- Synthetic Oil
-
- Application
- Prevents seizing of machine parts bearing heavy loads
-
- Features 1
- The soft greasy film that can withstand a heavy load has very strong lubricating effect that can resolve squeaky sounds and poor lubrication.
-
- Features 2
- Its excellent anticorrosive property prevents occurrence of rust.
-
- Amount Of Content
- 1 pc (340 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 655.63
|
ANTI-SEIZING LUBRICANTS
|
2 Piece(s)
|
|
6 Day(s)
|
1 pc (340 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Aerosol type grease-like high viscosity type anti-rust lubricant.
●Strong grease-like pores that withstand high loads eliminate squeaking sounds and lubrication defects with powerful lubricating power.Usage
●Anti-rust lubricant for machine parts with high load.Specification
●Color:Ocher color
●Capacity(ml):340
●SPQ(piece):20
●Working Temperature Range: -20 to 130°CMaterials
●Principal Component: Synthetic Oil
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?