- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Seizure Prevention Lubricant, Molybdenum Coat 5555 (Dry Coat Type)
Specifications of 112133
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- 450 or Less
-
- Color
- Gray/Black
-
- Trusco Code
- 384-9864
-
- Mass(g)
- 320
-
- Main Components
- Molybdenum Disulfide, Graphite, Resin, Solvent (Including 1-Butanol, Butyl Acetate)
-
- Application 1
- Lubrication for initial conformability of the machine
-
- Feature 1
- Outstanding durability and uniform coating properties.
-
- Application 2
- For plastic working of metals
-
- Amount Of Content
- 1 pc (330 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 756.22
|
ANTI-SEIZING LUBRICANTS
|
2 Piece(s)
|
|
6 Day(s)
|
1 pc (330 ml) |
Basic Specifications
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- 450 or Less
-
- Color
- Gray/Black
-
- Trusco Code
- 384-9864
-
- Mass(g)
- 320
-
- Main Components
- Molybdenum Disulfide, Graphite, Resin, Solvent (Including 1-Butanol, Butyl Acetate)
-
- Application 1
- Lubrication for initial conformability of the machine
-
- Feature 1
- Outstanding durability and uniform coating properties.
-
- Application 2
- For plastic working of metals
-
- Amount Of Content
- 1 pc (330 ml)
Product Description
Heat-resistant dry lubricant containing molybdenum/graphite with excellent durability.
[Features]
· Spray type.
· Particularly excellent durability and coating uniformity.
· Molybdenum disulfide and graphite are blended in the inorganic binder with high heat resistance.
· Effective over a wide temperature range, forming a film coating that withstands high loads with little friction and excellent sustainability.
[Applications]
· Ideal for sliding parts at high temperatures or under heavy load.
· Ideal for seizing prevention of bolts and plastic working of metals.
· Convenient lubrication for initial conformability of the machine.
Specifications of 112133
-
- Type
- Spray
-
- Operating Temperature Range(°C)
- 450 or Less
-
- Color
- Gray/Black
-
- Trusco Code
- 384-9864
-
- Mass(g)
- 320
-
- Main Components
- Molybdenum Disulfide, Graphite, Resin, Solvent (Including 1-Butanol, Butyl Acetate)
-
- Application 1
- Lubrication for initial conformability of the machine
-
- Feature 1
- Outstanding durability and uniform coating properties.
-
- Application 2
- For plastic working of metals
-
- Amount Of Content
- 1 pc (330 ml)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 756.22
|
ANTI-SEIZING LUBRICANTS
|
2 Piece(s)
|
|
6 Day(s)
|
1 pc (330 ml) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?