(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Seizure Lubricant, Black Ink Paste BN

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 033070

  • Type
    Paste
  • Operating Temperature Range(°C)
    1200 or Less
  • Color
    White
  • Trusco Code
    356-3863
  • Mass(g)
    1200
  • Main Components
    Boron Nitride (BN)
  • Application 1
    Seizure Prevention of Stainless Steel-based Fastening Parts
  • Amount Of Content
    1 Can (1000 g)
Part Number
033070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,207.67

ANTI-SEIZING LUBRICANTS 2 Piece(s) 9 Day(s) 1 Can (1000 g)

Basic Specifications

  • Type
    Paste
  • Operating Temperature Range(°C)
    1200 or Less
  • Color
    White
  • Trusco Code
    356-3863
  • Mass(g)
    1200
  • Main Components
    Boron Nitride (BN)
  • Application 1
    Seizure Prevention of Stainless Steel-based Fastening Parts
  • Amount Of Content
    1 Can (1000 g)

Product Description

A pasty anti-seizure lubricant for stainless steel fasteners used at high temperatures.
[Features]
·Contains molybdenum, which has excellent lubricity under high loads, and PTFE, which has excellent plastic lubrication.
·Contains a high concentration of solid lubricants such as graphite and soft metals, which are excellent in heat-resistant lubrication.
·Apply thinly when assembling machines/parts/fastening screws.
·The excellent lubricity of solid lubricants prevents seizing and galling for a long period of time.
[Applications]
·It is also effective in preventing seizure under extremely high temperatures and in corrosive environments.
·Ideal for stainless steel materials that do not like solid ingredients that promote corrosion.

Specifications of 033070

  • Type
    Paste
  • Operating Temperature Range(°C)
    1200 or Less
  • Color
    White
  • Trusco Code
    356-3863
  • Mass(g)
    1200
  • Main Components
    Boron Nitride (BN)
  • Application 1
    Seizure Prevention of Stainless Steel-based Fastening Parts
  • Amount Of Content
    1 Can (1000 g)
Part Number
033070
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,207.67

ANTI-SEIZING LUBRICANTS 2 Piece(s) 9 Day(s) 1 Can (1000 g)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1